您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
LET480-36
Bel Fuse
Power Solutions
LET480-36
Powered by
CAD模型選擇
{belfuse/power_solutions/let480_36/let480_36.prj},{NB=LET480-36},{PN=LET480-36},{DESC=AC-DC, DIN Rail, Power 480W, Output 36VDC, 13.3A, Input 320-600VAC},{POWER=480},{OV=36},{OC=13,3},{VI=320-600},{OT=-30 to 70},{CT=Convection (natural air flow)},{DIMENSIONSLXWXH=127 x 80 x 124},{VOUT1=36},{LOUT1=13,3},{DEFAULTSORTATTR=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
POWER
Power
[W]
OV
Output Voltage
[VDC]
OC
Output Current
[A]
VI
Voltage Input
[VAC]
OT
Operating Temperature
[°C]
CT
Cooling Type
ⁿ/ₐ
DIMENSIONSLXWXH
Dimensions LxWxH
[mm]
VOUT1
Vout 1
[VDC]
LOUT1
lout 1
[A]
LET480-36
LET480-36
AC-DC, DIN Rail, Power 48...
480
36
13,3
320-600
-30 to 70
Convection (natural air f...
127 x 80 x 124
36
13,3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
ESQT Series - ESQT Series - (2,00 mm) .0787'' Flexible Elevated Socket Stri...
Samtec
01.08.2018
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
HW-SM Series - .100" Flex Stack, High Temp Flexible Board Stacker, Surface ...
Samtec
26.10.2021
TW-SM Series - TW-SM Series - 2,00 mm Flex Stack, Flexible Board Stacker, S...
Samtec
06.06.2023
FW-TH Series - .050" Flex Stack, Flexible Micro Board Stacker, Through-hole
Samtec
28.01.2021
ESW Series - ESW Series - (2,54 mm) .100'' Elevated Socket
Samtec
01.08.2018
FW-SM Series - .050" Flex Stack, Flexible Micro Board Stacker, Surface Moun...
Samtec
28.01.2021
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
SSQ Series - SSQ Series - (2,54 mm) .100" Through-Hole .025" Square Post So...
Samtec
14.09.2020
HLE - HLE Series - (2,54 mm) .100" Cost Effective Reliable Socket
Samtec
05.02.2024
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
MTMM Series - 2,00 mm Variable Post Height Terminal Strip
Samtec
07.03.2017
DWM Series - DWM Series - (1,27 mm) .050" Micro Board Stacker
Samtec
20.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表