您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Pulleys flanges - Pulley flanges dimensions zinc plated
BEA Ingranaggi
Pulleys
Powered by
CAD模型選擇
{bea/pulleys/pulley_flanges.prj},{NB=5030000305},{N=305},{CNSORDERNO=5030000305},{E=51.0},{M=47.5},{I=40.0},{S=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
N
n°flange
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
E
ØE
[mm]
M
ØM
[mm]
I
Øi
[mm]
S
Thickness S
[mm]
5030000100
100
5030000100
13.0
10.0
6.0
0.5
5030000101
101
5030000101
15.0
12.0
8.0
0.5
5030000102
102
5030000102
16.0
13.0
9.5
0.5
5030000104
104
5030000104
18.0
15.0
11.5
0.5
5030000105
105
5030000105
19.5
17.5
12.0
0.5
5030000106
106
5030000106
23.0
17.5
12.0
0.5
5030000107
107
5030000107
23.0
20.0
14.0
0.5
5030000108
108
5030000108
25.0
22.0
15.0
0.5
5030000109
109
5030000109
28.0
24.0
18.0
0.5
5030000110
110
5030000110
32.0
28.0
21.5
0.5
5030000111
111
5030000111
36.0
31.0
25.0
0.5
5030000112
112
5030000112
38.0
34.0
28.0
0.5
5030000113
113
5030000113
42.0
38.0
30.5
0.5
5030000114
114
5030000114
48.0
43.5
37.0
0.5
5030000200
200
5030000200
19.5
17.5
12.0
1.0
5030000201
201
5030000201
23.0
17.5
12.0
1.0
5030000202
202
5030000202
23.0
20.0
14.0
1.0
5030000203
203
5030000203
25.0
22.0
15.0
1.0
5030000204
204
5030000204
28.0
24.0
18.0
1.0
5030000205
205
5030000205
32.0
28.0
21.5
1.0
5030000206
206
5030000206
36.0
31.0
25.0
1.0
5030000207
207
5030000207
38.0
34.0
28.0
1.0
5030000208
208
5030000208
42.0
38.0
30.5
1.0
5030000209
209
5030000209
44.0
40.0
33.0
1.0
5030000210
210
5030000210
48.0
43.5
37.0
1.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt bars ''PCB'' 8M - ''PCB'' timing belt bars
BEA Ingranaggi
06.07.2020
Timing belt bars XL - Timing belt bars - ISO 5294
BEA Ingranaggi
06.07.2020
Taper bushes 1610 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Timing belt bars BAT 10 - Metric bars ''AT''
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 5M-25 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore T10 -47 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore MXL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
BDI-80 - Pulley Blocks - Fixed Eye Single Sheave
Essentra Components
07.08.2014
BDI-110 - Pulley Blocks - Swivel Eye
Essentra Components
07.08.2014
K1779 - Guide Rollers
KIPP
08.05.2024
TBN__L - Timing Belts L (Pitch 9.525mm)
Misumi
31.05.2023
MAE-RKULG-20-50-CN-C3 - Single Row Deep Groove Ball Bearings MÄDLER®, inner...
MÄDLER
26.04.2024
Type ''RE'' - Rollerset type ''RE''
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表