您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK19 - Locking assemblies self-centering ''BK 19''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk19_asmtab.prj},{NB=BK019075138},{D=75},{DW=55,60,65},{DD=138},{CNSORDERNO=BK019075138},{L1=25},{L2=32},{L=37.8},{PW=259},{MT=2375,3040,3753},{FASS=94.4,111,126},{N=7},{SCREW=M8x30},{MS=29.4},{KG=1.70},{SD=8},{SL=30},{PPATH=locking_assemblies_bk19_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
D
d
[mm]
DW
dw
[mm]
DD
D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L
[mm]
PW
Surface pressure - Shaft
[N/mm^2]
MT
Torque
[Nm]
FASS
Axial force
[KN]
N
Number of screws
ⁿ/ₐ
SCREW
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BK019024050
24
19,20,21
50
BK019024050
14
20
23.0
272
162,200,238
15,18.5,21
6
M5x18
4.9
0.20
BK019030060
30
24,25,26
60
BK019030060
16
22
25.0
221
285,323,361
15.7,23.7,26.7
7
M5x18
4.9
0.30
BK019036072
36
28,30,31
72
BK019036072
18
24
27.5
292
418,542,599
27,38,43
5
M6x20
11.8
0.40
BK019044080
44
32,35,36
80
BK019044080
20
26
29.5
301
589,741,817
44,49,54
7
M6x20
11.8
0.60
BK019050090
50
38,40,42
90
BK019050090
22
28
31.5
275
893,1102,1311
48.8,58.8,69
8
M6x25
11.8
0.80
BK019055100
55
42,45,48
100
BK019055100
23
30
34.5
239
1102,1444,1786
48,61.7,77
8
M6x25
11.8
1.10
BK019062110
62
48,50,52
110
BK019062110
23
30
34.5
265
1758,2090,2280
69,80.9,90
10
M6x25
11.8
1.30
BK019068115
68
50,55,60
115
BK019068115
23
30
34.5
242
1900,2375,2993
71.2,80.9,95.7
10
M6x25
11.8
1.40
BK019075138
75
55,60,65
138
BK019075138
25
32
37.8
259
2375,3040,3753
94.4,111,126
7
M8x30
29.4
1.70
BK019080145
80
60,65,70
145
BK019080145
25
32
37.8
243
3040,3505,4370
99.3,115,130
7
M8x30
29.4
1.90
BK019090155
90
65,70,75
155
BK019090155
30
39
44.3
257
4513,5700,6888
141,160,178
10
M8x35
29.4
3.30
BK019100170
100
70,75,80
170
BK019100170
34
44
49.3
245
6555,7125,8550
163,182,202
12
M8x35
29.4
4.70
BK019110185
110
75,80,85
185
BK019110185
39
50
56.4
232
6840,8550,10260
185,207,221
9
M10x40
57.8
5.90
BK019125215
125
85,90,95
215
BK019125215
42
54
60.4
253
10450,12350,14250
240,262,285
12
M10x40
57.8
8.30
BK019140230
140
95,100,105
230
BK019140230
46
60
68.0
251
14345,16720,19095
308,331,357
10
M12x45
98.0
10.00
BK019155265
155
105,110,115
265
BK019155265
50
64
72.0
250
20900,23750,26600
366,392,417
12
M12x50
98.0
15.00
BK019165290
165
115,120,125
290
BK019165290
56
71
81.0
263
29450,33250,37050
513,544,564
8
M16x55
245.0
22.00
BK019175300
175
125,130,135
300
BK019175300
56
71
81.0
248
34200,38950,45000
576,630,666
8
M16x55
250.0
22.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Locking assemblies BK15 - Locking assemblies self-centering ''BK 15''
BEA Ingranaggi
06.07.2020
ED - 标准型
A&T-3D Gallery
24.04.2024
Locking assemblies BK61 - Locking assemblies self-centering ''BK 61''
BEA Ingranaggi
06.07.2020
Locking assemblies BK70 - Locking assemblies self-centering ''BK 70''
BEA Ingranaggi
06.07.2020
Locking assemblies BK13 - Locking assemblies self-centering ''BK 13''
BEA Ingranaggi
06.07.2020
Locking assemblies BK40 - Locking assemblies not self-centering ''BK 40''
BEA Ingranaggi
06.07.2020
Locking assemblies BK11 - Locking assemblies self-centering ''BK 11''
BEA Ingranaggi
06.07.2020
Locking assemblies BK16 - Locking assemblies self-centering ''BK 16''
BEA Ingranaggi
06.07.2020
Locking assemblies BK45 - Locking assemblies not self-centering ''BK 45''
BEA Ingranaggi
06.07.2020
Locking assemblies BK10 in stainless steel - Locking assemblies self-center...
BEA Ingranaggi
06.07.2020
Locking assemblies BK80 - Locking assemblies self-centering ''BK 80''
BEA Ingranaggi
06.07.2020
Locking assemblies BK71 - Locking assemblies self-centering ''BK 71''
BEA Ingranaggi
06.07.2020
Locking assemblies BK40 in stainless steel - Locking assemblies not self-ce...
BEA Ingranaggi
06.07.2020
23350 - Keyless locking coupling Form A for thin walled hubs
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表