120 mm
Bando
Pulley
STS Pulley
Axis hole processing type
S14M type
Powered by
CAD模型選擇
{bando/pulley/sts_pulley/axis_hole_processing_type/s14m_type/120mm_asmtab.prj},{NB=48S14M1200A-300(-)},{IDNR=},{N=48},{SHAPE=A},{MAT=Carbon steel steel},{DP=213.90},{DO=211.11},{W=136},{R=161},{WA=130},{S=3},{B=25},{DB=160},{AP=},{NTH=-},{SD=30},{K=0},{E=0.0},{FL=0},{FLNO=FS225195},{XX=9},{PT=S14M},{BW=1200},{VER=5},{AX=160.000},{BX=90.000},{BT=90.000},{NEWBK=90.000},{NEWBTK=90.000},{OLDBK=90.000},{OLDBTK=90.000},{MIN=30.000},{NEWA=160.000},{OLDA=160.000},{PPATH=s14m_asmtpl.prj},{T=2.300},{Y=0.000},{Z=0.000},{X=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
N
No. of teeth
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
dp
[mm]
DO
do
[mm]
W
[mm]
R
[mm]
L
[mm]
WA
[mm]
S
s
[mm]
B
[mm]
DB
db
[mm]
K
[mm]
E
[mm]
MASS
Mass (Rough estimate)
[g]
FLNO
Flange No.
ⁿ/ₐ
28S14M1200A
28
Carbon steel steel
124.78
121.98
136
156
156
130
3
20
100
0
0.0
10.8
FS136106
30S14M1200A
30
Carbon steel steel
133.69
130.90
136
156
156
130
3
20
110
0
0.0
12.6
FS145115
32S14M1200A
32
Carbon steel steel
142.60
139.81
136
156
156
130
3
20
110
0
0.0
14.5
FS154124
34S14M1200A
34
Carbon steel steel
151.52
148.72
136
156
156
130
3
20
130
0
0.0
16.6
FS163133
36S14M1200A
36
Carbon steel steel
160.43
157.63
136
156
156
130
3
20
130
0
0.0
18.8
FS172142
40S14M1200A
40
Carbon steel steel
178.25
175.46
136
156
156
130
3
20
130
0
0.0
23.4
FS189159
42S14M1200A
42
Carbon steel steel
187.17
184.37
136
156
156
130
3
20
160
0
0.0
26.0
FS198168
44S14M1200A
44
Carbon steel steel
196.08
193.28
136
161
161
130
3
25
160
0
0.0
28.7
FS207177
48S14M1200A
48
Carbon steel steel
213.90
211.11
136
161
161
130
3
25
160
0
0.0
34.6
FS225195
50S14M1200A
50
Carbon steel steel
222.82
220.02
136
161
161
130
3
25
160
0
0.0
37.8
FS234204
60S14M1200D
60
-
267.38
264.59
142
172
172
0
0
30
155
221
56.0
42.7
-
64S14M1200D
64
-
285.21
282.41
142
172
172
0
0
30
155
239
56.0
45.2
-
72S14M1200D
72
-
320.86
318.06
142
172
172
0
0
30
155
275
56.0
50.6
-
84S14M1200D
84
-
374.33
371.54
142
172
172
0
0
30
165
328
56.0
62.2
-
96S14M1200E
96
-
427.81
425.01
142
172
172
0
0
30
165
382
53.0
71.1
-
120S14M1200E
120
-
534.76
531.97
142
177
177
0
0
35
175
488
53.0
94.3
-
144S14M1200E
144
-
641.71
638.92
142
177
177
0
0
35
180
596
53.0
114
-
156S14M1200E
156
-
695.19
692.39
142
177
177
0
0
35
180
648
53.0
129
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
100 mm
Bando
06.03.2023
80 mm
Bando
06.03.2023
S14M
Bando
06.03.2023
Standard
NTN Corporation
17.10.2023
120 mm
Bando
06.03.2023
Standard Shape W
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Shielded Type ZZ
NSK Rolling Bearing
15.11.2023
ZZ NR2
NANKAI SEIKO CO., LTD. (SMT)
18.12.2019
Standard Shape B
Mitsuboshi Belting
10.03.2014
with Hexagon Hole (CF...G)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
60 mm
Bando
06.03.2023
40 mm
Bando
06.03.2023
Standard Shape A
Mitsuboshi Belting
10.03.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表