您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system ELZex 40, 60, 60S, 80, 80S, 100, 125 (Belt drive) - Belt driven positioning systems
Bahr Modultechnik
Positioning systems
Belt driven positioning systems EL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_3_el_belt/elzex_asmtab.prj},{NB=ELZex60S100004100515(200,0,194)},{TYP=ELZex 60S},{BG=60S},{Q=194},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=170},{B=108},{C=80},{D=47},{E=30},{F=42},{G=0.0},{H=0.0},{J=82},{K=94},{MM=-},{N=M8},{OO=M8},{P=59},{T=M6},{TT=6},{U=15.0},{V=30},{W=41},{X=27.0},{Y=26.0},{GG=5.8},{G1=0.62},{ZR=5M25},{VH=130},{ZZ=26},{S=14 h6 x 35},{R=5x5x28},{KPP=14},{DPL=12},{BGLS=60},{CVF=10},{PPATH=assemblies/elzex_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Height
[mm]
J
Height
[mm]
K
Height
[mm]
MM
for
ⁿ/ₐ
N
Thread
ⁿ/ₐ
OO
for
ⁿ/ₐ
P
Length
[mm]
T
Thread
ⁿ/ₐ
U
Distance
[mm]
V
Distance
[mm]
W
Height
[mm]
X
Height
[mm]
Y
Length
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
ZR
Belt
ⁿ/ₐ
VH
Feed per turn
[mm/U]
ZZ
Number of teeth
ⁿ/ₐ
S
Ø x length
ⁿ/ₐ
R
Key
ⁿ/ₐ
KPP
Coupling
ⁿ/ₐ
ELZex40100003100425
ELZex 40
225
ELZex40100003100425
425.000
100
66
58
37
18
32
0.0
0.0
58
64
-
M6
M6
49
M5
12.5
24
29
20.5
20.5
1.9
0.24
5M15
100
20
10 h6 x 27
3x3x25
9
ELZex60100004100490
ELZex 60
290
ELZex60100004100490
490.000
144
96
80
47
30
42
0.0
0.0
82
90
-
M8
M8
59
M6
15.0
30
41
27.0
26.0
4.8
0.62
5M25
130
26
14 h6 x 35
5x5x28
14
ELZex60S100004100515
ELZex 60S
315
ELZex60S100004100515
515.000
170
108
80
47
30
42
0.0
0.0
82
94
-
M8
M8
59
M6
15.0
30
41
27.0
26.0
5.8
0.62
5M25
130
26
14 h6 x 35
5x5x28
14
ELZex80100007100575
ELZex 80
375
ELZex80100007100575
575.000
170
117
100
68
40
60
10.5
30.5
110
121
M6
M10
M10
90
M8
22.5
45
51
39.0
38.0
10.0
1.00
8M30
192
24
18 h6 x 45
6x6x40
19
ELZex80S100007100595
ELZex 80S
395
ELZex80S100007100595
595.000
190
126
100
68
40
60
12.5
30.0
110
122
M6
M10
M8
90
M8
22.5
45
51
39.0
38.0
11.0
1.00
8M30
192
24
18 h6 x 45
6x6x40
19
ELZex100100009100730
ELZex 100
530
ELZex100100009100730
730.000
230
155
130
90
50
80
0.0
30.0
135
154
M10
M12
M10
110
M10
23.0
64
65
50.0
50.0
24.0
1.60
8M50
256
32
22 h6 x 45
6x6x40
24
ELZex125100010100825
ELZex 125
625
ELZex125100010100825
825.000
295
200
160
110
60
100
0.0
30.4
167
191
M10
M12
M12
130
M10
38.0
50
82
60.0
60.0
37.0
2.10
8M70
304
38
30 h6 x 55
8x7x50
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表