您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RT0L-10CG-S1 - ECOMATE, Cord Grip, Crimp Range, Size 10
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/rt0l_10cg_s1.prj},{NB=RT0L-10CG-S1},{PN=RT0L-10CG-S1},{DSC=Cord Grip, Crimp Range, Size 10},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RT0L-10CG-S1-Long-Backshell-straight-Shell-Size-10-Cable-Range-30-65mm_p_1339.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
RT0L-10CG-S1
RT0L-10CG-S1
Cord Grip, Crimp Range, S...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Plug, Size 10, RT06104SNH03SS - ECOMATE, Plug, 4 Position, Socket, Shell Si...
Amphenol Sine Systems
26.04.2022
Jam Nut, Size 10, RT06102SNHXX - ECOMATE, Plug, Size 10, 2POS, Socket
Amphenol Sine Systems
09.01.2023
C01630H006 - Standard Male Cable Connectors - 6 Position Straight, with Con...
Amphenol Sine Systems
14.11.2018
RTS0L-14CG - Back Shell size 14, cable range 6.0mm-14.0mm
Amphenol Sine Systems
15.02.2024
RT06104PNHXX - ECOMATE, Plug, Size 10, 4POS, Pin
Amphenol Sine Systems
03.10.2023
RT0W61210SNH - Plug, 10 Position, Female, Shell Size 12, Socket
Amphenol Sine Systems
28.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表