您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
AT Series
Amphenol Sine Systems
A Series - Thermoplastic Connectors
Powered by
CAD模型選擇
Accessories and Tooling
10.12.2021
AT Hyperbuss
10.12.2021
AT Kits
08.11.2023
AT, Resistors and Diodes
20.10.2021
Contacts
11.04.2023
LED
10.12.2021
Plugs and Receptacles
02.02.2024
Wedgelocks
11.04.2023
AT04-2P-SB01XXX - Receptacle, 2 Pin, AT Series
10.12.2021
AT06-12SXX - Plug, 12 Socket, AT Series, Keyed
10.12.2021
AT06-2S-SB01XXX - Receptacle, 2 Pin, AT Series
10.12.2021
AT12P-BT-XX - BOOT ,AT ,12 WAY,RECEPTACLE
10.12.2021
AT12S-BT-XX - BOOT ,AT ,12 WAY,PLUG
10.12.2021
AT13-217-1605-XX - Locking Sealing Plug, Size 16
10.12.2021
AT16-1518S-CAP - Protective Cover for 12,15,18-Way Plugs, Black
02.02.2024
AT16-15SX-XXXX - 15 Position Plug, Socket, Keyed A, End Cap, Reduced Diamet...
09.01.2023
AT16-15XX-XXXX - 15 Position Receptacle, Pin, Keyed A, End Cap, Reduced Dia...
09.01.2023
AT16-18SX-XXXXXX - Plug, 12 Socket, AT Series, Keyed
08.11.2023
AT16-18XX-XXXX - Plug, 12 Socket, AT Series, Keyed
08.11.2023
AT18P-RSC-XXX - Seal Cap for AT Receptacles, Sizes 12, 15 and 18
02.02.2024
AT27-XXX-XXXX - Mounting Clip, 8 Pos, AT Series, Metal
10.12.2021
AT2P-BT-XX - BOOT, AT,2 WAY,RECEPTACLE
10.12.2021
AT2S-BT-XX - BOOT, AT, 2 WAY,PLUG
10.12.2021
AT3P-BT-XX - BOOT, AT, 3 WAY, RECEPTACLE
10.12.2021
AT3S-BT-XX - BOOT, AT, 3 WAY, PLUG
10.12.2021
AT4P-BT-XX - BOOT, AY ,2 WAY, RECEPTACLE
10.12.2021
AT4S-BT-XX - BOOT ,AT ,4 WAY ,PLUG
10.12.2021
ATBS-PS-1805 - Backshell for 18 and 15 position AT connectors
02.02.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.