您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
112653
Amphenol RF
Connectors
BNC Connectors
Powered by
CAD模型選擇
{amphenolrf/connectors/bnc_connectors/112653.prj},{NB=112653},{SHA256=FMI8SKeIV72Yg3SIgq2EreBwXuRIllOpiIec2gViq6c=},{INAME=00077__112653},{PN=112653},{DESC=RF Connector BNC Straight Receptacle Plug Solder Cup 4-Hole Flange 50 Ohm},{BF=Nickel},{BM=Brass},{IMPEDANCE=50},{IM=PTFE},{IPR=Not Rated},{GENDER=Plug},{MF=4-Hole Flange},{ISOLATED=No},{LPIM=No},{FM=4},{TMAX=165},{TMIN=-65},{NM=No},{CF=Gold},{CMAT=Brass},{ORIENTATION=Straight},{CTERM=Solder},{CM=Bayonet},{MC=500},{TS=Solder Cup},{SC=Miniature}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BF
Body Finish
ⁿ/ₐ
BM
Body Material
ⁿ/ₐ
IMPEDANCE
Impedance
ⁿ/ₐ
IM
Insulator Material
ⁿ/ₐ
IPR
IP Rating
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
MF
Mounting Feature
ⁿ/ₐ
ISOLATED
Isolated
ⁿ/ₐ
LPIM
Low PIM
ⁿ/ₐ
FM
Frequency Max
ⁿ/ₐ
TMAX
Temp Max
ⁿ/ₐ
TMIN
Temp Min
ⁿ/ₐ
NM
Non-Magnetic
ⁿ/ₐ
CF
Contact Finish
ⁿ/ₐ
CMAT
Contact Material
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
CTERM
Contact Termionation
ⁿ/ₐ
CM
Coupling Mechanism
ⁿ/ₐ
MC
Mating Cycles
ⁿ/ₐ
TS
Termination Style
ⁿ/ₐ
SC
Size Category
ⁿ/ₐ
112653
112653
RF Connector BNC Straight...
Nickel
Brass
50
PTFE
Not Rated
Plug
4-Hole Flange
No
No
4
165
-65
No
Gold
Brass
Straight
Solder
Bayonet
500
Solder Cup
Miniature
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ADP7 Series - ADP7 Series - 75Ω True75™ Optimized Adaptor
Samtec
01.08.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表