目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
DIN 6319G - Dished washer
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
Powered by
CAD模型選擇
{amf/mesp/810_schraube_mutter/amfdin6319g.prj},{NB=AMF82024},{BESTNR=82024},{GR=M16},{D2=19.0},{D4=44},{D5=26.0},{H3=7},{FMAX=73},{GEW=56.0},{CTN=73182200},{EAN=4020772082024},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
D2
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
H3
[mm]
FMAX
max. transferable static screw force
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
82073
82073
M6
7.1
17
11.0
4
9
5.5
73182200
4020772082079
yes
no
14.06.2023
yes
81984
81984
M8
9.6
24
14.5
5
17
13.0
73182200
4020772081980
yes
no
14.06.2023
yes
81992
81992
M10
12.0
30
18.5
5
26
19.0
73182200
4020772081997
yes
no
14.06.2023
yes
82008
82008
M12
14.2
36
20.0
6
38
32.0
73182200
4020772082000
yes
no
14.06.2023
yes
82016
82016
M14
16.5
40
24.8
6
53
48.0
73182200
4020772082017
yes
no
14.06.2023
yes
82024
82024
M16
19.0
44
26.0
7
73
56.0
73182200
4020772082024
yes
no
14.06.2023
yes
82032
82032
M20
23.2
50
31.0
8
117
94.0
73182200
4020772082031
yes
no
14.06.2023
yes
82040
82040
M24
28.0
60
37.0
10
168
169.0
73182200
4020772082048
yes
no
14.06.2023
yes
82057
82057
M30
35.0
68
49.0
12
269
230.0
73182200
4020772082055
yes
no
14.06.2023
yes
82065
82065
M36
42.0
80
60.0
12
394
350.0
73182200
4020772082062
yes
no
14.06.2023
yes
82081
82081
M42
49.0
100
70.0
15
-
640.0
73182200
4020772082086
yes
no
14.06.2023
yes
82099
82099
M48
56.0
108
82.0
17
-
830.0
73182200
4020772082093
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6319C - Spherical seat washer
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6330B - Hexagon nut height 1.5 dia.
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6340 - Washers for clamping devices
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6379_12-9 - Studs (12.9)
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6319D - Dished washer
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6379 - Studs
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6331 - Collar nut, turned and milled
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6334 - Extenstion nut height 3 dia.
AMF - ANDREAS MAIER Fellbach
08.03.2024
DIN 508 - Nuts for T-slots (T-nuts)
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 787_12-9 - Bolts for T-slots (12.9)
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 787 - Bolts for T-slots
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 7967 - Spring steel zinc-plated
Böllhoff
26.10.2021
DIN 6315B - Forked clamp tapered
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6314 - Clamp, straight
AMF - ANDREAS MAIER Fellbach
17.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表