B31 - Reducer Concentric
Alfa Laval
Installation Material
Tri-Clover UltraPure, ASME BPE
Powered by
CAD模型選擇
{alfalaval/installation_material/asme_bpe/asme_bpe_b31.prj},{NB=9634001725},{IDNR=9634001725},{DESC=REDUCER W/W SF1 316L},{SHAPE=Concentric Reducer B31},{SIZEINCH=6 x 4},{SIZEMM=152.4 x 101.6},{STANDARD=ASME BPE},{MATERIAL=316L},{SURFACE=PL (SF1)},{AINCH=10.00},{AMM=254.00},{OD1=152.4},{OD2=101.6},{T1=1.500},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
AINCH
Length
[Inch]
AMM
Length
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
9634001701
9634001701
B31-3/4 x 1/2-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
3/4 x 1/2
19 x 12.7
ASME BPE
316L
PL (SF1)
4.00
101.60
19.0
12.7
9634001702
9634001702
B31-1 x 1/2-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
1 x 1/2
25.4 x 12.7
ASME BPE
316L
PL (SF1)
4.50
114.30
25.4
12.7
9634001703
9634001703
B31-1 x 3/4-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
1 x 3/4
25.4 x 19
ASME BPE
316L
PL (SF1)
4.00
101.60
25.4
19.0
9634001704
9634001704
B31-1 1/2 x 1/2-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
1 1/2 x 1/2
38.1 x 12.7
ASME BPE
316L
PL (SF1)
5.50
139.70
38.1
12.7
9634001705
9634001705
B31-1 1/2 x 3/4-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
1 1/2 x 3/4
38.1 x 19
ASME BPE
316L
PL (SF1)
5.00
127.00
38.1
19.0
9634001706
9634001706
B31-1 1/2 x 1-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
1 1/2 x 1
38.1 x 25.4
ASME BPE
316L
PL (SF1)
5.00
127.00
38.1
25.4
9634001708
9634001708
B31-2 x 3/4-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
2 x 3/4
50.8 x 19
ASME BPE
316L
PL (SF1)
7.25
184.20
50.8
19.0
9634001709
9634001709
B31-2 x 1-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
2 x 1
50.8 x 25.4
ASME BPE
316L
PL (SF1)
7.25
184.20
50.8
25.4
9634001710
9634001710
B31-2 x 1 1/2-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
2 x 1 1/2
50.8 x 38.1
ASME BPE
316L
PL (SF1)
5.25
133.40
50.8
38.1
9634001714
9634001714
B31-2 1/2 x 1 1/2-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
2 1/2 x 1 1/2
63.5 x 38.1
ASME BPE
316L
PL (SF1)
7.50
184.20
63.5
38.1
9634001715
9634001715
B31-2 1/2 x 2-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
2 1/2 x 2
63.5 x 50.8
ASME BPE
316L
PL (SF1)
5.50
139.70
63.5
50.8
9634001717
9634001717
B31-3 x 1 1/2-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
3 x 1 1/2
76.2 x 38.1
ASME BPE
316L
PL (SF1)
9.25
235.00
76.2
38.1
9634001718
9634001718
B31-3 x 2-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
3 x 2
76.2 x 50.8
ASME BPE
316L
PL (SF1)
7.50
190.50
76.2
50.8
9634001719
9634001719
B31-3 x 2 1/2-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
3 x 2 1/2
76.2 x 63.5
ASME BPE
316L
PL (SF1)
5.50
139.70
76.2
63.5
9634001722
9634001722
B31-4 x 2-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
4 x 2
101.6 x 50.8
ASME BPE
316L
PL (SF1)
11.75
298.40
101.6
50.8
9634001723
9634001723
B31-4 x 2 1/2-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
4 x 2 1/2
101.6 x 63.5
ASME BPE
316L
PL (SF1)
9.75
247.70
101.6
63.5
9634001724
9634001724
B31-4 x 3-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
4 x 3
101.6 x 76.2
ASME BPE
316L
PL (SF1)
7.75
196.90
101.6
76.2
9634050058
9634050058
B31-6 x 3-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
6 x 3
152.4 x 76.2
ASME BPE
316L
PL (SF1)
10.00
254.00
152.4
76.2
9634001725
9634001725
B31-6 x 4-316L-PL
REDUCER W/W SF1 316L
Concentric Reducer B31
6 x 4
152.4 x 101.6
ASME BPE
316L
PL (SF1)
10.00
254.00
152.4
101.6
9634001726
9634001726
B31-3/4 x 1/2-316L-PM
REDUCER W/W SF4 316L
Concentric Reducer B31
3/4 x 1/2
19 x 12.7
ASME BPE
316L
PM (SF4)
4.00
101.60
19.0
12.7
9634001727
9634001727
B31-1 x 1/2-316L-PM
REDUCER W/W SF4 316L
Concentric Reducer B31
1 x 1/2
25.4 x 12.7
ASME BPE
316L
PM (SF4)
4.50
114.30
25.4
12.7
9634001728
9634001728
B31-1 x 3/4-316L-PM
REDUCER W/W SF4 316L
Concentric Reducer B31
1 x 3/4
25.4 x 19
ASME BPE
316L
PM (SF4)
4.00
101.60
25.4
19.0
9634001729
9634001729
B31-1 1/2 x 1/2-316L-PM
REDUCER W/W SF4 316L
Concentric Reducer B31
1 1/2 x 1/2
38.1 x 12.7
ASME BPE
316L
PM (SF4)
5.50
139.70
38.1
12.7
9634001730
9634001730
B31-1 1/2 x 3/4-316L-PM
REDUCER W/W SF4 316L
Concentric Reducer B31
1 1/2 x 3/4
38.1 x 19
ASME BPE
316L
PM (SF4)
5.00
127.00
38.1
19.0
9634001731
9634001731
B31-1 1/2 x 1-316L-PM
REDUCER W/W SF4 316L
Concentric Reducer B31
1 1/2 x 1
38.1 x 25.4
ASME BPE
316L
PM (SF4)
5.00
127.00
38.1
25.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表