您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62510 - Plain washer - DIN 433 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62510.prj},{NB=acton_625105},{REF=625105},{MAT=Inox A2},{IDNR=},{D=5.0},{D1=5.3},{D2=9.0},{S=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside Diameter
[mm]
D2
Outer diameter
[mm]
S
Height
[mm]
Acton 625102
625102
Inox A2
2.0
2.2
4.5
0.5
Acton 625102,5
625102,5
Inox A2
2.5
2.7
5.0
0.5
Acton 625103
625103
Inox A2
3.0
3.2
6.0
0.5
Acton 625104
625104
Inox A2
4.0
4.3
8.0
0.5
Acton 625105
625105
Inox A2
5.0
5.3
9.0
1.0
Acton 625106
625106
Inox A2
6.0
6.4
11.0
1.6
Acton 625108
625108
Inox A2
8.0
8.4
15.0
1.6
Acton 6251010
6251010
Inox A2
10.0
10.5
18.0
1.6
Acton 6251012
6251012
Inox A2
12.0
13.0
20.0
2.0
Acton 6251016
6251016
Inox A2
16.0
17.0
28.0
2.5
Acton 6251020
6251020
Inox A2
20.0
21.0
34.0
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7991 - Stainless steel A2
Böllhoff
26.10.2021
BN 591 - Waved spring washers (DIN 137 B), spring bronze, plain
Bossard Catalog
31.10.2023
DIN 985 - Stainless steel A2 antiseize as per B 53090
Böllhoff
26.10.2021
MP3 - Rear clevis
Stern
17.05.2013
Reference 58400 - Wing nut DIN 315 - Brass
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 137 A - FN 559 - verzinkt blau - Lock washers
SFS Group Schweiz AG
25.09.2023
DIN 137 A - FN 654 - rostfrei A2 - Lock washers
SFS Group Schweiz AG
25.09.2023
Reference 25111 - Hexagon socket button head cap screw with flange 10.9 cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 70104 - Plain washer normal type NFE 25513 - Hot dip galvanized
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 433 - Brass nickel-plated
Böllhoff
26.10.2021
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
12.11.2019
Reference 62606 - Wing nut - American type - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Vertical female counterhinge - ISO 8132
Mecanizados Alcoy
15.05.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表