目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
12000 in - Large Ergonomic Handle
80/20
Inch
Panels & Doors
Powered by
CAD模型選擇
{8020/inch/panels_and_doors/12000_in.prj},{NB=12000_in},{PN=12000},{MAT=Fiberglass-Reinforced Nylon},{COL=Black},{A=0.591},{B=0.354},{C=3.939},{D=0.738},{E=7.854},{F=9.331},{G=3.181},{H=0.492},{J=1.476},{W=.79},{CC=8-15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
A
[Inch]
B
B Dia.
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
W
Weight
[lbs.]
CC
Compatibility Code
ⁿ/ₐ
12000
12000
Fiberglass-Reinforced Nyl...
Black
0.591
0.354
3.939
0.738
7.854
9.331
3.181
0.492
1.476
.79
8-15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3390, 3342, 3066, 3340, 3330 - Flanged Button Head Socket Cap Screws
80/20
09.11.2023
3820, 3821 - Hex Nuts
80/20
20.05.2021
Modèle 97164 - Cale de réglage LINDAPTER® type P1 court - Fonte galvanisé à...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
29.07.2020
Reference 19772 - Rivkle® blind nut with cylindrical shaft and flat head -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
2429, 2424 - Panel Stiffeners
80/20
09.11.2023
33450, 33470_in - Hidden Corner Connectors
80/20
20.05.2021
13030, 13033, 13036, 13038, 13041 - Roll-In T-Nuts with Spring Leaf, Self-A...
80/20
09.11.2023
AEL - Wheel
Rollenbau
27.09.2017
Scene Shifter - Swivel castor
Rollenbau
12.01.2024
NSG - Wheel
Rollenbau
27.09.2017
H - Drive Wheel
Rollenbau
02.12.2021
Modèle 95104 - Crapaud LINDAPTER® type A court - Fonte galvanisé à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
29.07.2020
Modèle 98121 - Fixation LINDAPTER® pour suspente type FLS - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
29.07.2020
3343, 3792, 3901, 3351, 3794, 3344, 3793, 3902, 3352, 3795 - Double End Fas...
80/20
09.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表