20TP - Timing Belt Pulleys - 1/5" Pitch (XXL) - .200 Circular Pitch
WMBerg
INCH
Chain and Belt Drives
Flex-E-Grip® Timing Belt System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/flex_e_grip_timing_belt_system/a115.prj},{NB=20TP6-24},{PN=20TP6-24},{DES=FLEX-E-GRIP TIMING SERIES},{CN=Master Inch/Metric Catalog},{CP=A115},{MAT=Aluminum Red Anodized},{P=0.200},{N=24},{PD=1.5279},{OD=1.507},{B=0.375},{F=1/4},{L=1/2},{H=3/4},{F1=0.2500},{L1=0.5000},{H1=0.7500},{A1=0.0540},{R=0.0400},{PSTOL=0.0010},{L2=0.1250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
[Inch]
N
Number of Grooves
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore Diameter
[Inch]
F
Face Width
[Inch]
L
Overall Length
[Inch]
H
Hub Diameter
[Inch]
20TP4-10
20TP4-10
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
10
0.6366
0.616
0.250
1/4
1/2
3/4
20TP4-11
20TP4-11
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
11
0.7003
0.680
0.250
1/4
1/2
3/4
20TP4-12
20TP4-12
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
12
0.7639
0.743
0.250
1/4
1/2
3/4
20TP4-14
20TP4-14
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
14
0.8913
0.871
0.250
1/4
1/2
3/4
20TP4-15
20TP4-15
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
15
0.9549
0.934
0.250
1/4
1/2
3/4
20TP4-16
20TP4-16
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
16
1.0186
0.998
0.250
1/4
1/2
3/4
20TP4-17
20TP4-17
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
17
1.0823
1.062
0.250
1/4
1/2
3/4
20TP4-18
20TP4-18
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
18
1.1459
1.125
0.250
1/4
1/2
3/4
20TP4-19
20TP4-19
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
19
1.2096
1.189
0.250
1/4
1/2
3/4
20TP4-20
20TP4-20
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
20
1.2732
1.253
0.250
1/4
1/2
3/4
20TP4-21
20TP4-21
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
21
1.3369
1.316
0.250
1/4
1/2
3/4
20TP4-22
20TP4-22
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
22
1.4006
1.380
0.250
1/4
1/2
3/4
20TP4-23
20TP4-23
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
23
1.4642
1.444
0.250
1/4
1/2
3/4
20TP4-24
20TP4-24
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
24
1.5279
1.507
0.250
1/4
1/2
3/4
20TP4-25
20TP4-25
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
25
1.5916
1.571
0.250
1/4
1/2
3/4
20TP4-27
20TP4-27
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
27
1.7189
1.698
0.250
1/4
1/2
3/4
20TP4-28
20TP4-28
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
28
1.7825
1.762
0.250
1/4
1/2
3/4
20TP4-29
20TP4-29
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
29
1.8462
1.826
0.250
1/4
1/2
3/4
20TP4-30
20TP4-30
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
30
1.9099
1.889
0.250
1/4
1/2
3/4
20TP4-32
20TP4-32
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
32
2.0372
2.017
0.250
1/4
1/2
3/4
20TP4-36
20TP4-36
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
36
2.2918
2.271
0.250
1/4
1/2
3/4
20TP4-40
20TP4-40
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
40
2.5465
2.526
0.250
1/4
1/2
3/4
20TP4-42
20TP4-42
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
42
2.6738
2.653
0.250
1/4
1/2
3/4
20TP4-44
20TP4-44
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
44
2.8011
2.781
0.250
1/4
1/2
3/4
20TP4-45
20TP4-45
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Red Anodized
0.200
45
2.8648
2.844
0.250
1/4
1/2
3/4
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表