Seal-Scraper Type AWSD - Seal-Scraper Type AWSD from Polyurethan material
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Seal Scraper
Type AWSD
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/abstreifer/awsd/seal_scarper_type_awsd_ass_tab.prj},{NB=AWSD00350-WU9E1 (0)},{IDNR=},{PARTNO=AWSD00350},{D=35.0},{DD=43.0},{L=4.0},{L1=6.0},{A=2.0},{D1=41.0},{D2=38.5},{B=8.0},{NUT=0},{MC=WU9E1},{PPATH=seal_scarper_type_awsd_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Rod diameter
[mm]
DD
Groove diameter
[mm]
L
Groove Width
[mm]
D1
Step diameter
[mm]
B
Ring width
[mm]
AWSD00040-WU9E1
AWSD00040
4.0
8.1
3.0
6.7
4.0
AWSD00060-WU9E1
AWSD00060
6.0
11.1
3.6
9.1
5.0
AWSD00080-WU9E1
AWSD00080
8.0
14.1
3.6
12.1
5.0
AWSD00100-WU9E1
AWSD00100
10.0
16.1
4.2
14.1
6.0
AWSD00120-WU9E1
AWSD00120
12.0
18.1
4.2
15.5
6.0
AWSD10120-WU9E1
AWSD10120
12.0
20.0
4.0
18.0
8.0
AWSD00140-WU9E1
AWSD00140
14.0
22.0
4.0
20.0
8.0
AWSD00160-WU9E1
AWSD00160
16.0
24.0
4.0
22.0
8.0
AWSD00180-WU9E1
AWSD00180
18.0
26.0
4.0
24.0
8.0
AWSD00200-WU9E1
AWSD00200
20.0
28.0
4.0
26.0
8.0
AWSD00220-WU9E1
AWSD00220
22.0
30.0
4.0
28.0
8.0
AWSD00250-WU9E1
AWSD00250
25.0
33.0
4.0
31.0
8.0
AWSD00280-WU9E1
AWSD00280
28.0
36.0
4.0
34.0
8.0
AWSD10300-WU9E1
AWSD10300
30.0
38.0
4.0
36.0
8.0
AWSD00320-WU9E1
AWSD00320
32.0
40.0
4.0
38.0
8.0
AWSD00350-WU9E1
AWSD00350
35.0
43.0
4.0
41.0
8.0
AWSD00360-WU9E1
AWSD00360
36.0
44.0
4.0
42.0
8.0
AWSD00400-WU9E1
AWSD00400
40.0
48.0
4.0
46.0
8.0
AWSD00420-WU9E1
AWSD00420
42.0
50.0
4.0
48.0
8.0
AWSD00450-WU9E1
AWSD00450
45.0
53.0
4.0
51.0
8.0
AWSD00500-WU9E1
AWSD00500
50.0
58.0
4.0
56.0
8.0
AWSD00550-WU9E1
AWSD00550
55.0
63.0
4.0
61.0
8.0
AWSD00560-WU9E1
AWSD00560
56.0
64.0
4.0
62.0
8.0
AWSD00600-WU9E1
AWSD00600
60.0
68.0
4.0
66.0
8.0
AWSD00630-WU9E1
AWSD00630
63.0
71.0
4.0
69.0
8.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表