BFM-PN
Spyraflo
Flange Mount
PTFE Bronze
Non-Align
Powered by
CAD模型選擇
{spyraflo/flange_mount/ptfe_bronze/non_align/bfm_pn.prj},{NB=BFM-750-PN},{SHA256=dGxuWfDtcrAwnElHcU5F2epffn/s9PEgfq3bPlUUeCQ=},{INAME=00009__bfm2d7502dpn},{PN=BFM-750-PN},{DESC=Flange Mount, Non-Align, PTFE Composite Bronze Bearing},{BT=Plain},{ALIGNMENT=Non-Aligning},{MOUNTING=Flange-Mount},{NOMID=0.75 in},{IDMIN=0.7479 in},{IDMAX=0.7491 in},{MAXRL=3000},{MAXS=2000},{WEIGHT=1.7},{AM=Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP)},{SRF=Black Oxide},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -40 to 200},{FC=0.03 to 0.30},{STORAGE=Clean, dry storage},{MAINTENANCE=Maintenance free},{WEBPAGE=http://www.spyraflo.com/products/flange-mount-non-align-ptfe-composite-bronze-bearing/bfm-750-pn}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SRF
Standard Retainer Finish
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
BFM-250-PN
BFM-250-PN
Flange Mount, Non-Align, ...
Plain
Non-Aligning
Flange-Mount
0.25 in
0.2481 in
0.249 in
500
6000
0.4
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
BFM-312-PN
BFM-312-PN
Flange Mount, Non-Align, ...
Plain
Non-Aligning
Flange-Mount
0.313 in
0.3106 in
0.3115 in
938
4800
0.4
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 196
0.03 to 0.26
Clean, dry storage
Maintenance free
BFM-375-PN
BFM-375-PN
Flange Mount, Non-Align, ...
Plain
Non-Aligning
Flange-Mount
0.375 in
0.3731 in
0.374 in
1500
4000
0.7
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 197
0.03 to 0.27
Clean, dry storage
Maintenance free
BFM-500-PN
BFM-500-PN
Flange Mount, Non-Align, ...
Plain
Non-Aligning
Flange-Mount
0.5 in
0.498 in
0.499 in
1500
3000
1.1
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 198
0.03 to 0.28
Clean, dry storage
Maintenance free
BFM-625-PN
BFM-625-PN
Flange Mount, Non-Align, ...
Plain
Non-Aligning
Flange-Mount
0.625 in
0.623 in
0.624 in
2500
2400
1.1
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 199
0.03 to 0.29
Clean, dry storage
Maintenance free
BFM-750-PN
BFM-750-PN
Flange Mount, Non-Align, ...
Plain
Non-Aligning
Flange-Mount
0.75 in
0.7479 in
0.7491 in
3000
2000
1.7
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 200
0.03 to 0.30
Clean, dry storage
Maintenance free
BFM-6M-PN
BFM-6M-PN
Flange Mount, Non-Align, ...
Plain
Non-Aligning
Flange-Mount
6 mm
5.978 mm
5.99 mm
1986
6400
11.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 201
0.03 to 0.31
Clean, dry storage
Maintenance free
BFM-8M-PN
BFM-8M-PN
Flange Mount, Non-Align, ...
Plain
Non-Aligning
Flange-Mount
8 mm
7.972 mm
7.987 mm
3530
4800
19.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 202
0.03 to 0.32
Clean, dry storage
Maintenance free
BFM-10M-PN
BFM-10M-PN
Flange Mount, Non-Align, ...
Plain
Non-Aligning
Flange-Mount
10 mm
9.972 mm
9.987 mm
11032
1900
20.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 203
0.03 to 0.33
Clean, dry storage
Maintenance free
BFM-12M-PN
BFM-12M-PN
Flange Mount, Non-Align, ...
Plain
Non-Aligning
Flange-Mount
12 mm
11.966 mm
11.984 mm
6619
3200
32.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 204
0.03 to 0.34
Clean, dry storage
Maintenance free
BFM-16M-PN
BFM-16M-PN
Flange Mount, Non-Align, ...
Plain
Non-Aligning
Flange-Mount
16 mm
15.966 mm
15.984 mm
8832
2400
32.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 205
0.03 to 0.35
Clean, dry storage
Maintenance free
BFM-18M-PN
BFM-18M-PN
Flange Mount, Non-Align, ...
Plain
Non-Aligning
Flange-Mount
18 mm
17.966 mm
17.984 mm
14904
2100
57.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 206
0.03 to 0.36
Clean, dry storage
Maintenance free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BFM-P
Spyraflo
01.02.2022
MMBB-PB
Spyraflo
01.02.2022
PB-B
Spyraflo
01.02.2022
HF-B
Spyraflo
01.02.2022
PB-A
Spyraflo
01.02.2022
PB-P
Spyraflo
01.02.2022
BFM-B
Spyraflo
01.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表