피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
BFM-P
Spyraflo
Flange Mount
PTFE Bronze
Self Align
Powered by
CAD모델 선택
{spyraflo/flange_mount/ptfe_bronze/self_align/bfm_p.prj},{NB=BFM-750-P},{SHA256=43xfhuxKXQ7N2YYJhI2kiW3wpj0h7rZNjuCs58exI/8=},{INAME=00009__bfm2d7502dp},{PN=BFM-750-P},{DESC=Flange Mount, Self Align, PTFE Composite Bronze Bearing},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Flange-Mount},{NOMID=0.75 in},{IDMIN=0.7479 in},{IDMAX=0.7491 in},{MAXRL=3000},{MAXS=2000},{WEIGHT=4.80},{AM=Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP)},{SRF=Black Oxide},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -40 to 195},{FC=0.03 to 0.25},{STORAGE=Clean, dry storage},{MAINTENANCE=Maintenance free},{WEBPAGE=http://www.spyraflo.com/products/flange-mount-self-align-ptfe-composite-bronze-bearing/bfm-750-p}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SRF
Standard Retainer Finish
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
BFM-250-P
BFM-250-P
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
0.25 in
0.2481 in
0.249 in
750
6100
0.50
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
BFM-312-P
BFM-312-P
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
0.313 in
0.3106 in
0.3115 in
938
4800
0.70
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
BFM-375-P
BFM-375-P
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
0.375 in
0.3731 in
0.374 in
1500
4000
1.30
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
BFM-500-P
BFM-500-P
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
0.5 in
0.498 in
0.499 in
2000
3000
1.40
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
BFM-625-P
BFM-625-P
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
0.625 in
0.623 in
0.624 in
2500
2400
3.30
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
BFM-750-P
BFM-750-P
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
0.75 in
0.7479 in
0.7491 in
3000
2000
4.80
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
BFM-1000-P
BFM-1000-P
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
1 in
0.9979 in
0.9991 in
4000
1500
4.25
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
BFM-6M-P
BFM-6M-P
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
6 mm
5.978 mm
5.99 mm
1986
6400
20.00
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
BFM-8M-P
BFM-8M-P
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
8 mm
7.972 mm
7.987 mm
3530
4800
18.00
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
BFM-10M-P
BFM-10M-P
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
10 mm
9.972 mm
9.987 mm
2550
3820
34.00
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
BFM-12M-P
BFM-12M-P
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
12 mm
11.966 mm
11.984 mm
6619
3200
31.00
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
BFM-16M-P
BFM-16M-P
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
16 mm
15.966 mm
15.984 mm
8832
2400
90.00
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
BFM-18M-P
BFM-18M-P
Flange Mount, Self Align,...
Plain
Self-Aligning
Flange-Mount
18 mm
17.966 mm
17.984 mm
14893
2100
80.00
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BFM-PN
Spyraflo
01.02.2022
BFM-B
Spyraflo
01.02.2022
BFM-A
Spyraflo
01.02.2022
BFM-AF
Spyraflo
01.02.2022
HF-P
Spyraflo
01.02.2022
FSD
Spyraflo
01.02.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성