目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BBY 006 - Y-bearings
SKF
Bearings units and housings
Ball bearings
Insert bearing
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/ball_bearings/insert_bearings/bby_006.prj},{NB=SKF_YAT 205-014},{D=52},{DD1=33.74},{RG=0.000},{PITCH=39.040},{DW=7.938},{LOAD1=14.000},{LOAD2=7.800},{LOAD3=MIN},{II=1},{Z=9},{SDD=MIN},{E=MIN},{LNB1=0.000},{C11=0.000},{DD31=0.000},{D11=0.000},{DESIGNATION=YAT 205-014},{SS=Contact standard},{SSX=Seal on both sides},{DESIGN=On one side},{DDX=22.225},{DDXX=},{DDXXX=},{SB1=},{B=27.2},{C=15},{DD2=},{DD3=},{B3=},{B4=},{B4X=5},{R12=0.6},{SS1=19.5},{SS1X=19.5},{D1=},{C1=4.35},{K=1.7},{SPEED1=7000},{F0=14},{BF=},{A15=},{A8=},{A4=},{BETA=},{KS1=},{KS2=},{R1=},{R2=},{S1=},{KZ=},{MASS=0.19},{MASS2=},{G2=1/4-28 UNF},{N=3.175},{RTTFGS=4},{AS=},{ANGLE=},{BEARING=},{SLEEVEX=},{RING=RIS 205},{FO=IEC_BBY_006},{POPULAR=},{DDD1=0},{S2=},{B1X=},{SLEEVE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
SS
Sealing solution
ⁿ/ₐ
SSX
Sealing solution
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
B1
B1 - Overall bearing width
[mm]
B
B - Width inner ring
[mm]
C
C - Width outer ring
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Limiting speed
ⁿ/ₐ
BEARING
Designation bearing
ⁿ/ₐ
SLEEVEX
Designation adapter sleeve
ⁿ/ₐ
SKF_YAR 210-112-2F
YAR 210-112-2F
Contact standard
Seal and flinger on both ...
44.4500
90
0.0
51.6
22
35.100
23.200
4000
SKF_1726306-2RS1
1726306-2RS1
Contact RS1
Seal on both sides
30.0000
72
0.0
19
19
28.100
16.000
6300
SKF_YAR 208-108-2RF/HV
YAR 208-108-2RF/HV
Contact multiple
Seal and flinger on both ...
38.1000
80
0.0
49.2
21
24.700
19.000
2800
SKF_YET 203-010
YET 203-010
Contact standard
Seal on both sides
15.8750
40
28.6
19.1
12
9.560
4.750
9500
SKF_1726309 B-2RS1/VP274
1726309 B-2RS1/VP274
Contact standard
Seal on both sides
45.0000
100
0.0
25
25
52.700
31.500
4500
SKF_YEL 207-2RF/VL065
YEL 207-2RF/VL065
Contact multiple
Seal and flinger on both ...
35.0000
72
51.1
37.6
19
25.500
15.300
3200
SKF_YSP 211 SB-2F
YSP 211 SB-2F
Contact standard
Seal and flinger on both ...
55.0000
100
49.2
40
25
43.600
29.000
3600
SKF_YAR 209-2RF
YAR 209-2RF
Contact multiple
Seal and flinger on both ...
45.0000
85
0.0
49.2
22
33.200
21.600
2400
SKF_YSP 211-200 SB-2F
YSP 211-200 SB-2F
Contact standard
Seal and flinger on both ...
50.8000
100
49.2
40
25
43.600
29.000
3600
SKF_YAR 205-100-2RF
YAR 205-100-2RF
Contact multiple
Seal and flinger on both ...
25.4000
52
0.0
34.1
15
14.000
7.800
4300
SKF_YAR 213-211-2F
YAR 213-211-2F
Contact standard
Seal and flinger on both ...
68.2625
120
0.0
68.3
27
57.200
40.000
3000
SKF_YAR 207-107-2RF/HV
YAR 207-107-2RF/HV
Contact multiple
Seal and flinger on both ...
36.5125
72
0.0
42.9
19
21.600
15.300
3200
SKF_YAR 210-2LPW/ZM
YAR 210-2LPW/ZM
Contact gutter
Seal and flinger on both ...
50.0000
90
0.0
51.6
22
35.100
23.200
2200
SKF_YAR 207-2F
YAR 207-2F
Contact standard
Seal and flinger on both ...
35.0000
72
0.0
42.9
19
25.500
15.300
5300
SKF_YAR 212-2F
YAR 212-2F
Contact standard
Seal and flinger on both ...
60.0000
110
0.0
65.1
26
52.700
36.000
3400
SKF_UC 315-48
UC 315-48
Contact standard
Seal and flinger on both ...
76.2000
160
0.0
82
43
114.000
76.500
2300
SKF_YEL 208-2F
YEL 208-2F
Contact standard
Seal and flinger on both ...
40.0000
80
56.3
42.8
21
30.700
19.000
4800
SKF_YEL 211-2F
YEL 211-2F
Contact standard
Seal and flinger on both ...
55.0000
100
71.4
55.6
25
43.600
29.000
3600
SKF_YEL 206-2RF/VL065
YEL 206-2RF/VL065
Contact multiple
Seal and flinger on both ...
30.0000
62
48.4
36.5
18
19.500
11.200
3800
SKF_CYS 50 FM
CYS 50 FM
Contact standard
Seal on both sides
50.0000
90
43.7
30.2
22
35.100
23.200
4000
SKF_YET 204-012
YET 204-012
Contact standard
Seal on both sides
19.0500
47
30.5
21
14
12.700
6.550
8500
SKF_1726206-2RS1
1726206-2RS1
Contact RS1
Seal on both sides
30.0000
62
0.0
16
16
19.500
11.200
7500
SKF_YAR 205-015-2LPW/ZM
YAR 205-015-2LPW/ZM
Contact gutter
Seal and flinger on both ...
23.8125
52
0.0
34.1
15
14.000
7.800
4300
SKF_CYS 35 FM
CYS 35 FM
Contact standard
Seal on both sides
35.0000
72
38.9
25.4
19
25.500
15.300
5300
SKF_YET 205-100
YET 205-100
Contact standard
Seal on both sides
25.4000
52
31.0
21.5
15
14.000
7.800
7000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表