ISO 8748 (DIN 7344) - FN 8236 - schwarz - Clamping pins, heavy version
SFS Group Schweiz AG
8 Stifte, Nieten und Splinten Stahl
Flute pins
ISO 8748
Steel
Powered by
CAD模型選擇
{sfs_unimarket/stifte_nieten_splinte_stahl/spannstifte/iso_8748/st/iso_8748_sw_fn8236.prj},{NB=SFS FN 8236 130766 Spannstift ISO 8748 Stahl gehärtet schwarz 4x24},{ARTNR=130766},{WERKSTOFF=Stahl gehärtet },{GUETE=},{OBERFLAECHE=schwarz},{VERPACKUNG=500},{SFSNR=8236},{D1=4.0},{L=24},{D2=3.900},{A=1.100},{B=0.450},{D=4.300},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D1
Nominal diameter
[mm]
L
Nominal length
[mm]
D2
Diameter crest
[mm]
A
Point highth
[mm]
B
Wing tip edge ride
[mm]
D
Diameter before the installation
[mm]
SFS FN 8236 130755 Spanns...
130755
Stahl gehärtet
schwarz
1000
8236
2.0
6
1.900
0.700
0.220
2.210
SFS FN 8236 139781 Spanns...
139781
Stahl gehärtet
schwarz
1000
8236
2.0
8
1.900
0.700
0.220
2.210
SFS FN 8236 130757 Spanns...
130757
Stahl gehärtet
schwarz
1000
8236
2.0
10
1.900
0.700
0.220
2.210
SFS FN 8236 149676 Spanns...
149676
Stahl gehärtet
schwarz
1000
8236
2.0
12
1.900
0.700
0.220
2.210
SFS FN 8236 149678 Spanns...
149678
Stahl gehärtet
schwarz
1000
8236
2.0
16
1.900
0.700
0.220
2.210
SFS FN 8236 149680 Spanns...
149680
Stahl gehärtet
schwarz
1000
8236
2.0
20
1.900
0.700
0.220
2.210
SFS FN 8236 130758 Spanns...
130758
Stahl gehärtet
schwarz
1000
8236
2.5
8
2.400
0.700
0.280
2.730
SFS FN 8236 149682 Spanns...
149682
Stahl gehärtet
schwarz
1000
8236
2.5
10
2.400
0.700
0.280
2.730
SFS FN 8236 149683 Spanns...
149683
Stahl gehärtet
schwarz
1000
8236
2.5
12
2.400
0.700
0.280
2.730
SFS FN 8236 149685 Spanns...
149685
Stahl gehärtet
schwarz
1000
8236
2.5
16
2.400
0.700
0.280
2.730
SFS FN 8236 149687 Spanns...
149687
Stahl gehärtet
schwarz
1000
8236
2.5
20
2.400
0.700
0.280
2.730
SFS FN 8236 130760 Spanns...
130760
Stahl gehärtet
schwarz
1000
8236
3.0
12
2.900
0.900
0.330
3.250
SFS FN 8236 139273 Spanns...
139273
Stahl gehärtet
schwarz
1000
8236
3.0
16
2.900
0.900
0.330
3.250
SFS FN 8236 149690 Spanns...
149690
Stahl gehärtet
schwarz
1000
8236
3.0
18
2.900
0.900
0.330
3.250
SFS FN 8236 139271 Spanns...
139271
Stahl gehärtet
schwarz
1000
8236
3.0
20
2.900
0.900
0.330
3.250
SFS FN 8236 139270 Spanns...
139270
Stahl gehärtet
schwarz
1000
8236
3.0
22
2.900
0.900
0.330
3.250
SFS FN 8236 139073 Spanns...
139073
Stahl gehärtet
schwarz
1000
8236
3.0
24
2.900
0.900
0.330
3.250
SFS FN 8236 139074 Spanns...
139074
Stahl gehärtet
schwarz
500
8236
4.0
12
3.900
1.100
0.450
4.300
SFS FN 8236 130763 Spanns...
130763
Stahl gehärtet
schwarz
500
8236
4.0
16
3.900
1.100
0.450
4.300
SFS FN 8236 149693 Spanns...
149693
Stahl gehärtet
schwarz
500
8236
4.0
18
3.900
1.100
0.450
4.300
SFS FN 8236 130765 Spanns...
130765
Stahl gehärtet
schwarz
500
8236
4.0
20
3.900
1.100
0.450
4.300
SFS FN 8236 149694 Spanns...
149694
Stahl gehärtet
schwarz
500
8236
4.0
22
3.900
1.100
0.450
4.300
SFS FN 8236 130766 Spanns...
130766
Stahl gehärtet
schwarz
500
8236
4.0
24
3.900
1.100
0.450
4.300
SFS FN 8236 149695 Spanns...
149695
Stahl gehärtet
schwarz
500
8236
4.0
26
3.900
1.100
0.450
4.300
SFS FN 8236 149696 Spanns...
149696
Stahl gehärtet
schwarz
500
8236
4.0
30
3.900
1.100
0.450
4.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 8748 - Spring-type straight pins - Coiled, heavy duty
Fabory
13.02.2023
ISO 13337 (DIN 7346) - FN 8235 - schwarz - Clamping pins, slotted, light ve...
SFS Group Schweiz AG
17.06.2024
ISO 8748 - Spring steel
Böllhoff
26.10.2021
BN 1351 - Spiral spring pins standard duty (ISO 8750; DIN 7343), stainless ...
Bossard Catalog
26.01.2023
DIN 1481 (ISO 8752) - FN 8233 - schwarz - Clamping pins
SFS Group Schweiz AG
17.06.2024
DIN 7 - Stainless steel 1.4305
Böllhoff
26.10.2021
DIN 7 - Stainless steel A4
Böllhoff
26.10.2021
DIN ≈1481 - Spannstifte (-huelsen) geschlitzt, schwere Ausfuehrung
Fabory
13.02.2023
DIN 7516 AE-H - Thread cutting screws recessed head, form AE
Fabory
13.02.2023
BN 874 - Spiral spring pins standard duty (ISO 8750; DIN 7343), steel harde...
Bossard Catalog
31.10.2023
ISO 8750 (DIN 7343) - FN 1971 - rostfrei A2 - Clamping pins, rule model
SFS Group Schweiz AG
17.06.2024
BN 875 - Spiral spring pins heavy duty (ISO 8748; DIN 7344), steel hardened...
Bossard Catalog
31.10.2023
ISO 8750 - Spring steel
Böllhoff
26.10.2021
0201702 - MPS-IH GN
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表