您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 8750 (DIN 7343) - FN 1971 - rostfrei A2 - Clamping pins, rule model
SFS Group Schweiz AG
11 Rostfreie Befestiger
stifte_nieten_splinte
DIN 8750
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/stifte_nieten_splinte/iso_8750/rs/iso_8750_a2_fn1971.prj},{NB=SFS FN 1971 145396 Spannstift ISO 8750 rostfreier Stahl rostfrei A2 4x26},{ARTNR=145396},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=200},{SFSNR=1971},{D=4.0},{L=26},{D2=3.900},{A=1.100},{B=0.330},{D1=4.400},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packing
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
D2
Diameter crest
[mm]
A
Point highth
[mm]
B
Wing tip edge ride
[mm]
D1
Diameter before the installation
[mm]
SFS FN 1971 280384 Spanns...
280384
rostfreier Stahl
rostfrei A2
200
1971
2.0
4
1.900
0.700
0.170
2.250
SFS FN 1971 145363 Spanns...
145363
rostfreier Stahl
rostfrei A2
200
1971
2.0
5
1.900
0.700
0.170
2.250
SFS FN 1971 145364 Spanns...
145364
rostfreier Stahl
rostfrei A2
200
1971
2.0
6
1.900
0.700
0.170
2.250
SFS FN 1971 145365 Spanns...
145365
rostfreier Stahl
rostfrei A2
200
1971
2.0
8
1.900
0.700
0.170
2.250
SFS FN 1971 145366 Spanns...
145366
rostfreier Stahl
rostfrei A2
200
1971
2.0
10
1.900
0.700
0.170
2.250
SFS FN 1971 145367 Spanns...
145367
rostfreier Stahl
rostfrei A2
200
1971
2.0
12
1.900
0.700
0.170
2.250
SFS FN 1971 145368 Spanns...
145368
rostfreier Stahl
rostfrei A2
200
1971
2.0
14
1.900
0.700
0.170
2.250
SFS FN 1971 145370 Spanns...
145370
rostfreier Stahl
rostfrei A2
200
1971
2.0
16
1.900
0.700
0.170
2.250
SFS FN 1971 145372 Spanns...
145372
rostfreier Stahl
rostfrei A2
200
1971
2.0
20
1.900
0.700
0.170
2.250
SFS FN 1971 145381 Spanns...
145381
rostfreier Stahl
rostfrei A2
200
1971
3.0
8
2.900
0.900
0.250
3.300
SFS FN 1971 145383 Spanns...
145383
rostfreier Stahl
rostfrei A2
200
1971
3.0
10
2.900
0.900
0.250
3.300
SFS FN 1971 145384 Spanns...
145384
rostfreier Stahl
rostfrei A2
200
1971
3.0
12
2.900
0.900
0.250
3.300
SFS FN 1971 145385 Spanns...
145385
rostfreier Stahl
rostfrei A2
200
1971
3.0
14
2.900
0.900
0.250
3.300
SFS FN 1971 145387 Spanns...
145387
rostfreier Stahl
rostfrei A2
200
1971
3.0
16
2.900
0.900
0.250
3.300
SFS FN 1971 130720 Spanns...
130720
rostfreier Stahl
rostfrei A2
200
1971
3.0
20
2.900
0.900
0.250
3.300
SFS FN 1971 145389 Spanns...
145389
rostfreier Stahl
rostfrei A2
200
1971
3.0
24
2.900
0.900
0.250
3.300
SFS FN 1971 150981 Spanns...
150981
rostfreier Stahl
rostfrei A2
200
1971
3.0
26
2.900
0.900
0.250
3.300
SFS FN 1971 130721 Spanns...
130721
rostfreier Stahl
rostfrei A2
200
1971
3.0
30
2.900
0.900
0.250
3.300
SFS FN 1971 287797 Spanns...
287797
rostfreier Stahl
rostfrei A2
200
1971
3.0
32
2.900
0.900
0.250
3.300
SFS FN 1971 130722 Spanns...
130722
rostfreier Stahl
rostfrei A2
200
1971
4.0
8
3.900
1.100
0.330
4.400
SFS FN 1971 145390 Spanns...
145390
rostfreier Stahl
rostfrei A2
200
1971
4.0
10
3.900
1.100
0.330
4.400
SFS FN 1971 145391 Spanns...
145391
rostfreier Stahl
rostfrei A2
200
1971
4.0
12
3.900
1.100
0.330
4.400
SFS FN 1971 280387 Spanns...
280387
rostfreier Stahl
rostfrei A2
200
1971
4.0
16
3.900
1.100
0.330
4.400
SFS FN 1971 130723 Spanns...
130723
rostfreier Stahl
rostfrei A2
200
1971
4.0
20
3.900
1.100
0.330
4.400
SFS FN 1971 145395 Spanns...
145395
rostfreier Stahl
rostfrei A2
200
1971
4.0
24
3.900
1.100
0.330
4.400
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 8750 - Spring-type straight pins - Coiled, standard duty
Fabory
13.02.2023
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
BN 1351 - Spiral spring pins standard duty (ISO 8750; DIN 7343), stainless ...
Bossard Catalog
26.01.2023
DIN 1481 (ISO 8752) - FN 211 - rostfrei A2 - Clamping pins
SFS Group Schweiz AG
25.09.2023
ISO 8750 - Spring steel
Böllhoff
26.10.2021
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 7380-1 - Stainless Steek A2, hexagon socket
Böllhoff
26.10.2021
03315 - Split pins heavy version ISO 8752
norelem
30.04.2024
KW - Dowel pin
PROPLASTICA
19.08.2021
ISO ≈8750 - Spring-type straight pins - Coiled, standard duty
Fabory
13.02.2023
235.1. - Dowel pin similar to DIN EN ISO 8734
FIBRO
21.07.2023
ISO 13337 - Spring-type straight pins, slotted, light duty
Fabory
13.02.2023
ISO 8750 (DIN 7343) - FN 8237 - schwarz - Clamping pins, rule model
SFS Group Schweiz AG
25.09.2023
VEG/P - Volantino ergonomico goffrato
GAMM
05.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表