SMPT02, SMPT02BLK - Pipe Thread
Promatec
innesti
medicale
smc
Powered by
CAD模型選擇
{promatec/innesti/medicale/smc/smpt02.prj},{NB=SMPTD02},{PN=SMPTD02},{L1=0.250},{L2=0.205},{L3=0.215},{D1=0.420},{D2=0.330},{H1=0.030},{H2=0.065},{L4=0.085},{R1=0.010},{W=0.435},{L5=0.210},{DMAJ=0.4050},{DMIN=0.3635},{BZE=0.1650},{NG=0.2639},{LL=0.400},{D3=0.249},{D4=0.172},{D5=0.200},{D6=0.094},{D7=0.094},{D8=0.060},{L6=0.230},{L7=0.185},{L8=0.120},{L9=0.070},{D9=0.138},{L10=0.170},{L11=0.265},{T1=0.023},{R2=0.015},{D10=0.065},{BPN=02},{VNVIS=Shutoff},{THR=1/8\" NPT},{CCOLUMN=SMPTD02},{DCOLUMN=1/8\" NPT Valved Coupling Body},{FCOLUMN=SMC},{GCOLUMN=50},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N},{TCOLUMN=Stainless Steel},{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=180°F},{YCOLUMN=82°C},{AECOLUMN=},{AFCOLUMN=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
THR
Thread Size
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
Other
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
SMPT02
SMPT02
Straight Thru
1/8" NPT
SMPT02
1/8" NPT Non-Valved Coupl...
SMC
50
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 100psi, 6.9 bar
Compliant
Compliant
Natural white acetal
N/A
N/A
SMPTD02
SMPTD02
Shutoff
1/8" NPT
SMPTD02
1/8" NPT Valved Coupling ...
SMC
50
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 100 psi, 6.9 ba...
Compliant
Compliant
Natural white acetal
Natural white acetal
N/A
SMPT02BLK
SMPT02BLK
Straight Thru
1/8" NPT
SMPT02BLK
1/8" NPT Non-Valved Coupl...
SMC
50
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 100psi, 6.9 bar
Compliant
Compliant
Black acetal
N/A
N/A
SMPTD02BLK
SMPTD02BLK
Shutoff
1/8" NPT
SMPTD02BLK
1/8" NPT Valved Coupling ...
SMC
50
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 100 psi, 6.9 ba...
Compliant
Compliant
Black acetal
Black acetal
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VVP - Mountain fan-shaped
IKEUCHI
27.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表