suomi
English
QA認證資訊
目錄: Pimatic
Created: 10.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pimatic
ISO21282- compact cylinders - ACE/ASE-series
Pimatic
Pneumatics
Cylinders
Powered by
CAD模型選擇
{pimatic/2_pneumatics/cylinders/ace_ase_ate_series.prj},{NB=ACE32X5G Thread(0)+()},{TYPE=ACE},{BORE=32},{STROKE=5},{MAGNET=},{RODTYPE=},{MOUNTINGTYPE=},{THREADTYPE=G Thread},{SPS=0},{SW=},{SWN=},{A=51.0},{AB=7},{AC=44.0},{AD=14.0},{B=49.5},{D=12},{E=8.5},{EA=3.3},{H=10},{J=9},{JA=4.8},{JB=32.5},{K=M6X1.0},{KA=28.3},{P=G1/8},{PA=7.6},{PB=3},{R=M8X1.25},{RA=16},{T=9},{TA=2.1},{G1=9.728},{HO=5.0},{J1=6},{O2=26},{QQ=8},{Q2=M10X1.25},{Q21=10},{W=17},{S=17},{TO=6},{CK=5.25},{PPATH=assemblies/ace_ase_ate.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
MODEL
Ordering code
ⁿ/ₐ
BORE
Core dia
[mm]
THREADTYPE
Thread type
[mm]
A
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
B
[mm]
D
[mm]
E
[mm]
EA
[mm]
H
[mm]
J
[mm]
JA
[mm]
JB
[mm]
K
ⁿ/ₐ
KA
[mm]
P
ⁿ/ₐ
PA
[mm]
PB
[mm]
R
ⁿ/ₐ
RA
[mm]
T
[mm]
TA
[mm]
ACE12X5N/A(0)+()
ACE12X5N/A
12
N/A
40.0
5
35.0
10.0
27.5
6
3.3
1.5
5
6
3.5
16.0
M4X0.7
18.3
M5X0.8
5.5
2
M3X0.5
8
9
2.1
ACE16X5N/A(0)+()
ACE16X5N/A
16
N/A
40.0
5
35.0
10.0
30.0
8
4.5
1.5
7
6
3.5
18.0
M4X0.7
18.3
M5X0.8
5.5
2
M4X0.7
10
9
2.1
ACE20X5N/A(0)+()
ACE20X5N/A
20
N/A
43.0
6
37.0
10.5
35.5
10
6.5
2.6
9
9
4.8
22.0
M5X0.8
23.8
M5X0.8
6.0
2
M6X1.0
14
9
2.1
ACE25X5N/A(0)+()
ACE25X5N/A
25
N/A
45.0
6
39.0
11.0
40.0
10
6.5
2.6
9
9
4.8
26.0
M5X0.8
23.8
M5X0.8
6.0
2
M6X1.0
14
9
2.1
ACE32X5G Thread(0)+()
ACE32X5G Thread
32
G Thread
51.0
7
44.0
14.0
49.5
12
8.5
3.3
10
9
4.8
32.5
M6X1.0
28.3
G1/8
7.6
3
M8X1.25
16
9
2.1
ACE40X5G Thread(0)+()
ACE40X5G Thread
40
G Thread
52.5
7
45.5
14.3
55.0
12
8.5
3.3
10
9
4.8
38.0
M6X1.0
28.3
G1/8
7.6
3
M8X1.25
16
9
2.1
ACE50X5G Thread(0)+()
ACE50X5G Thread
50
G Thread
53.5
8
45.5
14.3
65.5
16
10.5
4.7
13
11
4.8
46.5
M8X1.25
30.3
G1/8
7.6
3
M10X1.5
20
12
2.6
ACE63X5G Thread(0)+()
ACE63X5G Thread
63
G Thread
57.0
8
49.0
15.0
75.5
16
10.5
4.7
13
11
4.8
56.5
M8X1.25
30.3
G1/8
7.6
4
M10X1.5
20
12
2.6
ACE80X5G Thread(0)+()
ACE80X5G Thread
80
G Thread
63.0
9
54.0
16.0
95.5
20
12.5
6.1
17
15
2.6
72.0
M10X1.5
0.0
G1/8
8.5
6
M12X1.75
20
12
2.6
ACE100X5G Thread(0)+()
ACE100X5G Thread
100
G Thread
76.0
9
67.0
19.0
113.5
20
12.5
6.1
17
15
2.6
89.0
M10X1.5
0.0
G1/8
10.5
7
M12X1.75
20
12
2.6
ACE125X5G Thread(0)+()
ACE125X5G Thread
125
G Thread
92.0
11
81.0
20.0
134.5
25
16.5
7.0
21
0
0.0
110.0
M12X1.75
0.0
G1/4
10.5
8
M16X2.0
25
12
2.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表