目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
BFV - Blind flange | SAE 1000/ISO 6162-1
Parker
Parflange® F37
1000 PSI
Flanges
Powered by
CAD模型選擇
{parker/parflange_f37/1000psi/flanges/bfv_verschlussflansch_1000psi_asmtab.prj},{NB=BFV - Verschlussflansch F37-180BFVCF},{ERMETO=F37-180BFVCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=5},{L=39},{T=G 1/4},{WEIGHT=8.50000},{PPATH=assemblies/bfv_verschlussflansch_1000psi_asmtpl.prj},{ERMETO2=F37-180BFVCF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[Inch]
L
Width
[mm]
T
Thread
ⁿ/ₐ
WEIGHT
Weight
[kg]
BFV - Blind flange F37-12...
F37-124BFVCF
Steel, zinc plated, Cr(VI...
1 1/2
20
G 1/4
0.95200
BFV - Blind flange F37-13...
F37-132BFVCF
Steel, zinc plated, Cr(VI...
2
25
G 1/4
1.50400
BFV - Blind flange F37-14...
F37-140BFVCF
Steel, zinc plated, Cr(VI...
2 1/2
30
G 1/4
2.34000
BFV - Blind flange F37-14...
F37-148BFVCF
Steel, zinc plated, Cr(VI...
3
30
G 1/4
3.26000
BFV - Blind flange F37-15...
F37-156BFVCF
Steel, zinc plated, Cr(VI...
3 1/2
30
G 1/4
4.10000
BFV - Blind flange F37-16...
F37-164BFVCF
Steel, zinc plated, Cr(VI...
4
39
G 1/4
6.28000
BFV - Blind flange F37-18...
F37-180BFVCF
Steel, zinc plated, Cr(VI...
5
39
G 1/4
8.50000
BFV - Blind flange F37-19...
F37-196BFVCF
Steel, zinc plated, Cr(VI...
6
39
G 1/4
13.00000
BFV - Blind flange F37-12...
F37-124BFVSS
Stainless Steel
1 1/2
20
G 1/4
0.99800
BFV - Blind flange F37-13...
F37-132BFVSS
Stainless Steel
2
25
G 1/4
1.53000
BFV - Blind flange F37-14...
F37-140BFVSS
Stainless Steel
2 1/2
30
G 1/4
2.39200
BFV - Blind flange F37-14...
F37-148BFVSS
Stainless Steel
3
30
G 1/4
3.37100
BFV - Blind flange F37-15...
F37-156BFVSS
Stainless Steel
3 1/2
30
G 1/4
4.12000
BFV - Blind flange F37-16...
F37-164BFVSS
Stainless Steel
4
39
G 1/4
6.27700
BFV - Blind flange F37-18...
F37-180BFVSS
Stainless Steel
5
39
G 1/4
9999.99999
BFV - Blind flange F37-19...
F37-196BFVSS
Stainless Steel
6
39
G 1/4
9999.99999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表