目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
HABIX HWN Part 4
Optibelt
Metal Products
Flexible Couplings
HABIX
Powered by
CAD模型選擇
{optibelt/metall/kupplungen/habix/habix_teil_4_asmtab.prj},{NB=HWT4-24},{BEZ=HWT4-24},{ANR=1649891},{GTIN=4014486972825},{TB=1008},{DBMIN=10},{DBMAX=25},{N=54.5},{OD=55},{L1=22},{L3=16},{S=18},{TKN92=35},{TKMAX92=70},{TKW92=9},{TKN98=60},{TKMAX98=120},{TKW98=16},{RPM=14000},{KR=0.22},{KA=1.4},{KW=0.9},{JNM=0.00014},{MATERIAL=EN-GJL-250},{OF=Phosphatiert},{GEWICHT=0.27},{PPATH=assemblies/habix_teil_4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
TB
Taper-Buchse
ⁿ/ₐ
DBMIN
Min. Bore Diameter
[mm]
DBMAX
Max. Bore Diameter
[mm]
N
Hub Diameter
[mm]
OD
Outside Diameter
[mm]
L1
Hub Length
[mm]
L3
[mm]
S
[mm]
TKN92
Rated Torque 92 Shore A
[Nm]
TKMAX92
Max. Torque 92 Shore A
[Nm]
TKW92
Vibratory Torque 92 Shore A
[Nm]
TKN98
Rated Torque 98 Shore A
[Nm]
TKMAX98
Max. Torque 98 Shore A
[Nm]
TKW98
Vibratory Torque 98 Shore A
[Nm]
RPM
Max. Rotation Speed
[rpm]
KR
Max. Shaft Misalignment Radial
[mm]
KA
Max. Shaft Misalignment Axial
[mm]
KW
Max. Shaft Misalignment Angular
[Grad]
JNM
Moments of inertia
[kgm²]
MATERIAL
Material
ⁿ/ₐ
OF
Surface Treatment
ⁿ/ₐ
GEWICHT
approx. Weight
[kg]
HWT4-24
HWT4-24
1649891
4014486972825
1008
10
25
54.5
55
22
16
18
35
70
9
60
120
16
14000
0.22
1.4
0.9
0.00014
EN-GJL-250
Phosphated
0.27
HWT4-28
HWT4-28
1569000
4014486972832
1108
10
28
64.5
65
22
15
20
95
190
25
160
320
42
11800
0.25
1.5
0.9
0.00029
EN-GJL-250
Phosphated
0.41
HWT4-38
HWT4-38
1718121
4014486972849
1108
10
28
78.0
80
22
14
24
190
380
49
325
650
85
9500
0.28
1.8
1.0
0.00071
EN-GJL-250
Phosphated
0.73
HWT4-42
HWT4-42
1955476
4014486972856
1610
14
42
94.0
95
25
15
26
265
530
69
450
900
117
8000
0.32
2.0
1.0
0.00150
EN-GJL-250
Phosphated
1.00
HWT4-48
HWT4-48
1854075
4014486972863
1615
14
42
104.0
105
38
27
28
310
620
81
525
1050
137
7100
0.36
2.1
1.1
0.00340
EN-GJL-250
Phosphated
1.95
HWT4-55
HWT4-55
1927650
4014486972870
2012
14
50
118.0
120
32
19
30
410
820
105
685
1370
178
6300
0.38
2.2
1.1
0.00490
EN-GJL-250
Phosphated
2.06
HWT4-65
HWT4-65
1902625
4014486972887
2517
16
60
134.0
135
45
31
35
625
1250
163
940
1880
245
5600
0.42
2.6
1.2
0.00710
EN-GJL-250
Phosphated
2.31
HWT4-75
HWT4-75
1873838
4014486972894
3020
25
75
158.0
160
51
35
40
1280
2560
333
1920
3840
499
4750
0.48
3.0
1.2
0.01900
EN-GJL-250
Phosphated
4.24
HWT4-90
HWT4-90
1567292
4014486972900
3535
35
90
180.0
200
89
70
45
2400
4800
624
3600
7200
936
3750
0.50
3.4
1.2
0.16900
EN-GJL-250
Phosphated
10.91
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表