With snap ring groove N
NTN Corporation
Ball and roller bearing
Deep groove ball bearings
Deep groove ball bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/deep_groove_bb/deep_groove_bb/dgbb_n_asmtab.prj},{NB=6306N},{IDNR=},{SD=30},{D=72},{B=19},{R=1.1},{ORDER1=6306N},{ORDER=6306N},{VERS=7},{CR=29.5},{COR=15},{CU=0.5},{CRF=MIN},{CORF=MIN},{LSG=10000},{LSO=12000},{MASS=0.36},{RNS=MIN},{LLH=MIN},{LLU=MIN},{ST=},{NCST=},{LTST=},{CST=},{SRG=},{SR=},{D1=68.81},{A=3.28},{BA=1.90},{R0=0.60},{D2=78.6},{F=MIN},{DA1=},{DA2=},{DA=},{DX=MIN},{CY=},{CZ=},{RAS=},{RNAS=1.14},{XVE=1},{PPATH=dgbb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
ORDER
[mm]
CR
Basic load ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
MASS
mass
[kg]
D1
max
[mm]
A
max
[mm]
BA
min
[mm]
R0
max
[mm]
D2
max
[mm]
60/22N
22
44
12
0.6
60/22N
10.4
5.05
0.5
17000
20000
0.074
41.75
2.06
1.35
0.40
48.3
60/28N
28
52
12
0.6
60/28N
13.8
7.4
0.5
14000
16000
0.098
49.73
2.06
1.35
0.40
57.9
60/32N
32
58
13
1.0
60/32N
13.1
8.05
0.5
12000
15000
0.129
55.60
2.08
1.35
0.40
63.7
6002N
15
32
9
0.3
6002N
6.2
2.84
0.3
22000
26000
0.03
30.15
2.06
1.35
0.40
36.7
6003N
17
35
10
0.3
6003N
7.55
3.35
0.3
20000
24000
0.039
33.17
2.06
1.35
0.40
39.7
6004N
20
42
12
0.6
6004N
10.4
5.05
0.5
18000
21000
0.069
39.75
2.06
1.35
0.40
46.3
6005N
25
47
12
0.6
6005N
11.2
5.85
0.5
15000
18000
0.08
44.60
2.06
1.35
0.40
52.7
6006N
30
55
13
1.0
6006N
14.7
8.3
0.5
13000
15000
0.116
52.60
2.08
1.35
0.40
60.7
6007N
35
62
14
1.0
6007N
17.7
10.3
0.5
12000
14000
0.155
59.61
2.08
1.90
0.60
67.7
6008N
40
68
15
1.0
6008N
18.6
11.5
0.5
10000
12000
0.19
64.82
2.49
1.90
0.60
74.6
6009N
45
75
16
1.0
6009N
23.2
15.1
0.5
9200
11000
0.237
71.83
2.49
1.90
0.60
81.6
6010N
50
80
16
1.0
6010N
24.2
16.6
0.5
8400
9800
0.261
76.81
2.49
1.90
0.60
86.6
6011N
55
90
18
1.1
6011N
31.5
21.2
0.5
7700
9000
0.388
86.79
2.87
2.70
0.60
96.5
6012N
60
95
18
1.1
6012N
32.5
23.2
0.5
7000
8300
0.414
91.82
2.87
2.70
0.60
101.6
6013N
65
100
18
1.1
6013N
34
25.2
0.5
6500
7700
0.421
96.80
2.87
2.70
0.60
106.5
6014N
70
110
20
1.1
6014N
42
31
0.5
6100
7100
0.604
106.81
2.87
2.70
0.60
116.6
6015N
75
115
20
1.1
6015N
44
33.5
0.5
5700
6700
0.649
111.81
2.87
2.70
0.60
121.6
6016N
80
125
22
1.1
6016N
53
40
0.5
5300
6200
0.854
120.22
2.87
3.10
0.60
134.7
6017N
85
130
22
1.1
6017N
55
43
0.5
5000
5900
0.89
125.22
2.87
3.10
0.60
139.7
6018N
90
140
24
1.5
6018N
64.5
49.5
0.5
4700
5600
1.02
135.23
3.71
3.10
0.60
149.7
6019N
95
145
24
1.5
6019N
67
54
0.5
4500
5300
1.08
140.23
3.71
3.10
0.60
154.7
6020N
100
150
24
1.5
6020N
66.5
54
0.5
4200
5000
1.15
145.24
3.71
3.10
0.60
159.7
6021N
105
160
26
2.0
6021N
80.5
65.5
0.5
4000
4700
1.59
155.22
3.71
3.10
0.60
169.7
6022N
110
170
28
2.0
6022N
91
73
0.5
3800
4500
1.96
163.65
3.71
3.50
0.60
182.9
6024N
120
180
28
2.0
6024N
94
79.5
0.5
3500
4100
2.07
173.66
3.71
3.50
0.60
192.9
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表