目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH 413 - Hexagon socket head shoulder screws
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th413.prj},{NB=TH413 12xM10x25 },{CNSORDERNO=TH413 12xM10x25 },{D1=12},{D=M10},{L2=16.0},{D2=18},{K=9.0},{T=4.9},{E=7.0},{SW=6},{L1=25},{DX=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
D
Thread
ⁿ/ₐ
L2
[mm]
D2
[mm]
K
[mm]
T
[mm]
E
[mm]
SW
[mm]
L1
[mm]
TH413 6xM5x10
TH413 6xM5x10
6
M5
9.5
10
4.5
2.4
3.6
3
10
TH413 6xM5x16
TH413 6xM5x16
6
M5
9.5
10
4.5
2.4
3.6
3
16
TH413 6xM5x20
TH413 6xM5x20
6
M5
9.5
10
4.5
2.4
3.6
3
20
TH413 6xM5x25
TH413 6xM5x25
6
M5
9.5
10
4.5
2.4
3.6
3
25
TH413 6xM5x30
TH413 6xM5x30
6
M5
9.5
10
4.5
2.4
3.6
3
30
TH413 6xM5x40
TH413 6xM5x40
6
M5
9.5
10
4.5
2.4
3.6
3
40
TH413 6xM5x50
TH413 6xM5x50
6
M5
9.5
10
4.5
2.4
3.6
3
50
TH413 6xM5x55
TH413 6xM5x55
6
M5
9.5
10
4.5
2.4
3.6
3
55
TH413 6xM5x60
TH413 6xM5x60
6
M5
9.5
10
4.5
2.4
3.6
3
60
TH413 6xM5x65
TH413 6xM5x65
6
M5
9.5
10
4.5
2.4
3.6
3
65
TH413 8xM6x16
TH413 8xM6x16
8
M6
11.0
13
5.5
3.3
4.7
4
16
TH413 8xM6x20
TH413 8xM6x20
8
M6
11.0
13
5.5
3.3
4.7
4
20
TH413 8xM6x25
TH413 8xM6x25
8
M6
11.0
13
5.5
3.3
4.7
4
25
TH413 8xM6x30
TH413 8xM6x30
8
M6
11.0
13
5.5
3.3
4.7
4
30
TH413 8xM6x40
TH413 8xM6x40
8
M6
11.0
13
5.5
3.3
4.7
4
40
TH413 8xM6x50
TH413 8xM6x50
8
M6
11.0
13
5.5
3.3
4.7
4
50
TH413 8xM6x55
TH413 8xM6x55
8
M6
11.0
13
5.5
3.3
4.7
4
55
TH413 8xM6x60
TH413 8xM6x60
8
M6
11.0
13
5.5
3.3
4.7
4
60
TH413 8xM6x65
TH413 8xM6x65
8
M6
11.0
13
5.5
3.3
4.7
4
65
TH413 8xM6x70
TH413 8xM6x70
8
M6
11.0
13
5.5
3.3
4.7
4
70
TH413 8xM6x80
TH413 8xM6x80
8
M6
11.0
13
5.5
3.3
4.7
4
80
TH413 8xM6x90
TH413 8xM6x90
8
M6
11.0
13
5.5
3.3
4.7
4
90
TH413 8xM6x100
TH413 8xM6x100
8
M6
11.0
13
5.5
3.3
4.7
4
100
TH413 10xM8x16
TH413 10xM8x16
10
M8
13.0
16
7.0
4.1
5.9
5
16
TH413 10xM8x20
TH413 10xM8x20
10
M8
13.0
16
7.0
4.1
5.9
5
20
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表