目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N275 Form D - Ejector pins according to DIN 1530 / ISO 6751 N275 form D
Intercom
Punches dies
Ejector pins according to DIN 1530 / ISO 6751 N275 form D - N276 form AH hardened
Powered by
CAD模型選擇
{intercom/punzoni_matrici/spine_di_espulsione_01/spine_di_espulsione_n275.prj},{NB=27560700125},{TYPE=N275},{D1=7.0},{D2=9.0},{K=1.0},{R=0.5},{L=125},{LX=125,160,200,250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
R
[mm]
L
[mm]
27560050125
27560050125
N275
0.5
0.9
0.2
0.3
125
27560050160
27560050160
N275
0.5
0.9
0.2
0.3
160
27560060125
27560060125
N275
0.6
1.1
0.2
0.3
125
27560060160
27560060160
N275
0.6
1.1
0.2
0.3
160
27560070125
27560070125
N275
0.7
1.3
0.2
0.3
125
27560070160
27560070160
N275
0.7
1.3
0.2
0.3
160
27560080125
27560080125
N275
0.8
1.4
0.4
0.3
125
27560080160
27560080160
N275
0.8
1.4
0.4
0.3
160
27560090125
27560090125
N275
0.9
1.6
0.4
0.3
125
27560090160
27560090160
N275
0.9
1.6
0.4
0.3
160
27560100125
27560100125
N275
1.0
1.8
0.5
0.3
125
27560100160
27560100160
N275
1.0
1.8
0.5
0.3
160
27560110125
27560110125
N275
1.1
1.8
0.5
0.3
125
27560110160
27560110160
N275
1.1
1.8
0.5
0.3
160
27560120125
27560120125
N275
1.2
2.0
0.5
0.3
125
27560120160
27560120160
N275
1.2
2.0
0.5
0.3
160
27560130125
27560130125
N275
1.3
2.0
0.5
0.3
125
27560130160
27560130160
N275
1.3
2.0
0.5
0.3
160
27560140125
27560140125
N275
1.4
2.2
0.5
0.3
125
27560140160
27560140160
N275
1.4
2.2
0.5
0.3
160
27560150125
27560150125
N275
1.5
2.2
0.5
0.3
125
27560150160
27560150160
N275
1.5
2.2
0.5
0.3
160
27560160125
27560160125
N275
1.6
2.5
0.5
0.3
125
27560160160
27560160160
N275
1.6
2.5
0.5
0.3
160
27560170125
27560170125
N275
1.7
2.5
0.5
0.3
125
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表