without Inner Ring-with Two side Seals (RNA...UU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Machined Type Needle Roller Bearings
Metric Series
Powered by
CAD模型選擇
{iko/iko_bearings/machined_type_nrb/metric_series/without_ir_two_side_seals_asmtab.prj},{NB=RNA49/48UU},{IDNR=},{STDRT=55},{ORDER=RNA49/48UU},{ORDER1=RNA 49/48UU},{MASS=187.0},{FW=55},{D=70},{C=22},{SR=0.6},{DA=66},{DAR=4.5},{L=13.8},{ZEFF=28},{I=1},{RE=F},{RS=0.5},{PRL=0.000},{SDOG=69.0},{ROG=5.5},{COG=0.000},{OH=3.0},{NH=1},{DVR=60.4},{SDVR=56.8},{CVR=18.2},{T=60.7},{DSL=63.200},{CSL=1.600},{CR=39600},{C0R=66100},{PPATH=without_ir_with_two_side_seals/without_ir_with_two_side_sealsasmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
FW
Inner Diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
SR
rs min
[mm]
DA
Da max
[mm]
CR
Basic dynamic load rating
[N]
C0R
Basic static load rating
[N]
RNA4900UU
14
RNA4900UU
16.3
14
22
13
0.3
20
8080
8490
RNA4901UU
16
RNA4901UU
17.9
16
24
13
0.3
22
8470
9320
RNA6901UU
16
RNA6901UU
30.0
16
24
22
0.3
22
15500
20400
RNA49/14UU
18
RNA49/14UU
19.7
18
26
13
0.3
24
9260
10800
RNA4902UU
20
RNA4902UU
21.5
20
28
13
0.3
26
9570
11600
RNA6902UU
20
RNA6902UU
37.5
20
28
23
0.3
26
18500
27100
RNA4903UU
22
RNA4903UU
23.0
22
30
13
0.3
28
10300
13100
RNA6903UU
22
RNA6903UU
40.5
22
30
23
0.3
28
19800
30600
RNA4904UU
25
RNA4904UU
54.5
25
37
17
0.3
35
18000
20500
RNA6904UU
25
RNA6904UU
95.5
25
37
30
0.3
35
33000
44600
RNA49/22UU
28
RNA49/22UU
55.5
28
39
17
0.3
37
18300
23700
RNA69/22UU
28
RNA69/22UU
97.5
28
39
30
0.3
37
33800
52000
RNA4905UU
30
RNA4905UU
63.0
30
42
17
0.3
40
20300
25100
RNA6905UU
30
RNA6905UU
111.0
30
42
30
0.3
40
39200
58700
RNA49/28UU
32
RNA49/28UU
75.5
32
45
17
0.3
43
21000
26800
RNA69/28UU
32
RNA69/28UU
133.0
32
45
30
0.3
43
38900
59100
RNA4906UU
35
RNA4906UU
71.0
35
47
17
0.3
45
21500
28400
RNA6906UU
35
RNA6906UU
125.0
35
47
30
0.3
45
40100
63000
RNA49/32UU
40
RNA49/32UU
94.5
40
52
20
0.6
48
29400
44200
RNA69/32UU
40
RNA69/32UU
170.0
40
52
36
0.6
48
50300
88300
RNA4907UU
42
RNA4907UU
112.0
42
55
20
0.6
51
30100
46300
RNA6907UU
42
RNA6907UU
200.0
42
55
36
0.6
51
51600
92600
RNA49/38UU
45
RNA49/38UU
119.0
45
58
20
0.6
54
31600
50400
RNA4908UU
48
RNA4908UU
150.0
48
62
22
0.6
58
37200
58400
RNA6908UU
48
RNA6908UU
270.0
48
62
40
0.6
58
63700
117000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-with One side Seal (RNA...U)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Screw driver slot (CR...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
with Hexagon Hole (CFE...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
with Inner Ring-with Two side Seals (NA...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (CFE...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Hexagon hole (CF...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (CR...VBR, VB, VBUUR, VBUU, VBSR, VB...
IKO (NIPPON THOMPSON CO.,LTD)
15.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表