目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Lockable full-width shelves
igus
E-Ketten®
Energy Chains E2/000 medium
Series 2400
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/e_ketten_e2_000_medium/serie_2400/einzelteile/rastbare_einsteckboden_e2_000_s2400.prj},{NB=2310.65},{ARTNR=2310.65},{INFO=INFO},{BEZ=Rastbare Einsteckböden - für die Standard Innenaufteilung},{X=65},{T=2.5},{VERS=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
X
Width
[mm]
2310.11
2310.11
Lockable full-width shelv...
11
2310.15
2310.15
Lockable full-width shelv...
15
2310.25
2310.25
Lockable full-width shelv...
25
2310.30
2310.30
Lockable full-width shelv...
30
2310.38
2310.38
Lockable full-width shelv...
38
2310.40
2310.40
Lockable full-width shelv...
40
2310.50
2310.50
Lockable full-width shelv...
50
2310.57
2310.57
Lockable full-width shelv...
57
2310.60
2310.60
Lockable full-width shelv...
60
2310.62
2310.62
Lockable full-width shelv...
62
2310.65
2310.65
Lockable full-width shelv...
65
2310.70
2310.70
Lockable full-width shelv...
70
2310.75
2310.75
Lockable full-width shelv...
75
2310.77
2310.77
Lockable full-width shelv...
77
2310.80
2310.80
Lockable full-width shelv...
80
2310.87
2310.87
Lockable full-width shelv...
87
2310.90
2310.90
Lockable full-width shelv...
90
2310.100
2310.100
Lockable full-width shelv...
100
2310.103
2310.103
Lockable full-width shelv...
103
2310.110
2310.110
Lockable full-width shelv...
110
2310.120
2310.120
Lockable full-width shelv...
120
2310.125
2310.125
Lockable full-width shelv...
125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表