目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
DGSI - Female rod end bearing DIN 648 - Steel / steel contact
HPC
Linear components
Hinge and ball joints
Rod end bearing
Powered by
CAD模型選擇
{hpc/v3/hinge/rod/dgsi.prj},{NB=hpc_DGSI25ES_0},{REF=DGSI25ES},{D=25±0.010},{S=20±0.12},{D4=29.3},{H=94},{D1=64},{D3=42},{E=33.5},{D2=36},{D5=12.0},{S1=17.0},{L=126.0},{L1=32.0},{LF=48},{ALPHA=0},{F=M24x2.00},{CS=83000},{CD=48000},{MAS=0.64},{INFO=INFO},{DX=25.000},{SX=20.000},{ALPHAX=7},{FX=24.000},{P=2.000},{PPATH=dgsi_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
S
[mm]
D4
[mm]
H
[mm]
D1
[mm]
D3
[mm]
E
[mm]
D2
[mm]
D5
[mm]
S1
[mm]
L
[mm]
L1
[mm]
LF
[mm]
F
[mm]
CS
Static load capacity
[N]
CD
Dynamic load capacity
[N]
MAS
Weight
[kg]
HPC - DGSI6E(1)
DGSI6E(1)
6±0.008
6±0.12
8.0
30
21
13
10.5
11
5.0
4.3
40.5
10.5
11
M6x1.00
8100
3400
0.02
HPC - DGSI8E(1)
DGSI8E(1)
8±0.008
8±0.12
10.2
36
24
15
12.0
13
5.0
6.0
48.0
12.0
15
M8x1.25
12900
5500
0.04
HPC - DGSI10E(1)
DGSI10E(1)
10±0.008
9±0.12
13.2
43
29
18
15.0
15
6.5
7.0
57.5
14.0
20
M10x1.50
17600
8100
0.06
HPC - DGSI12E(1)
DGSI12E(1)
12±0.008
10±0.12
15.0
50
34
20
17.0
18
6.5
8.0
67.0
17.5
24
M12x1.75
24500
10800
0.09
HPC - DGSI15ES(2)
DGSI15ES(2)
15±0.008
12±0.12
18.4
61
40
24
20.0
21
8.0
10.0
81.0
20.0
30
M14x2.00
36000
17000
0.18
HPC - DGSI17ES(2)
DGSI17ES(2)
17±0.008
14±0.12
20.7
67
46
28
23.0
24
10.0
11.0
90.0
23.0
34
M16x2.00
45000
21200
0.22
HPC - DGSI20ES
DGSI20ES
20±0.010
16±0.12
24.1
77
53
35
27.5
32
10.0
13.0
103.5
27.5
40
M20x1.50
60000
30000
0.35
HPC - DGSI25ES
DGSI25ES
25±0.010
20±0.12
29.3
94
64
42
33.5
36
12.0
17.0
126.0
32.0
48
M24x2.00
83000
48000
0.64
HPC - DGSI30ES
DGSI30ES
30±0.010
22±0.12
34.2
110
73
50
40.0
41
15.0
19.0
146.5
37.0
56
M30x2.00
110000
62000
0.93
HPC - DGSI35ES-2RS
DGSI35ES-2RS
35±0.012
25±0.12
39.7
125
82
58
47.0
50
15.0
21.0
166.0
42.0
60
M36x3.00
146000
80000
1.30
HPC - DGSI40ES-2RS
DGSI40ES-2RS
40±0.012
28±0.12
45.0
142
92
65
52.0
55
18.0
23.0
188.0
48.0
67
M39x3.00
180000
100000
2.01
HPC - DGSI45ES-2RS
DGSI45ES-2RS
45±0.012
32±0.12
50.7
145
102
70
58.0
60
20.0
27.0
196.0
52.0
65
M42x3.00
240000
127000
2.50
HPC - DGSI50ES-2RS
DGSI50ES-2RS
50±0.012
35±0.12
56.0
160
112
75
62.0
65
20.0
30.0
216.0
59.0
69
M45x3.00
290000
156000
3.50
HPC - DGSI60ES-2RS
DGSI60ES-2RS
60±0.015
44±0.15
66.8
175
135
88
70.0
75
20.0
38.0
242.0
75.0
73
M52x3.00
450000
245000
5.50
HPC - DGSI70ES-2RS
DGSI70ES-2RS
70±0.015
49±0.15
77.8
200
160
98
85.0
80
20.0
42.0
280.0
87.0
80
M56x4.00
610000
315000
8.60
HPC - DGSI80ES-2RS
DGSI80ES-2RS
80±0.015
55±0.15
89.4
230
180
110
95.0
100
25.0
47.0
320.0
100.0
85
M64x4.00
750000
400000
12.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CFF - Female rod end bearing DIN ISO 12240-4 - Steel / self-lubricating bro...
HPC
03.08.2023
CMM - Male rod end bearing DIN ISO 12240-4 - Steel / self-lubricating bronz...
HPC
03.08.2023
CFF/SS - Female rod end bearing DIN ISO 12240-4 - Stainless steel / self-lu...
HPC
03.08.2023
Type MP5 - Rear spherical bearing
Mecanizados Alcoy
02.03.2010
Type MP3 - Rear clevis
Mecanizados Alcoy
02.03.2010
DGSA - Male rod end bearing DIN 648 - Steel / steel contact
HPC
03.08.2023
CLL - Clevis - long series, steel
HPC
17.02.2022
SFE - Unibal Female rod end bearing - Stainless steel / Teflon contact
HPC
17.02.2022
08 - spherical eye
Hydropneu
07.07.2023
27631 - Rod ends with plain bearing external thread, narrow version DIN ISO...
norelem
30.05.2024
KH01/KH001 - Hydaulic Machinery Cylinder
KCC Precision
24.04.2023
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
CLS/SS - Clevis- short series, stainless steel
HPC
17.02.2022
CLS - Clevis - short series, steel
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表