AvanTech YOU Steel rear panel, 101 mm, Cabinet body side thickness 16 mm - AvanTech YOU Steel rear panel, 101 mm, Cabinet body side thickness 16 mm
Hettich
Drawer systems
AvanTech YOU
AvanTech YOU Steel back panels
Powered by
CAD模型選擇
{hettich/drawer_systems/avantech_you/steel_rear_panel/steel_rear_panel_kd_15_16_h101.prj},{NB=9255422},{ARTICLENO=9255422},{SF=White},{NW=700.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
SF
Colour
ⁿ/ₐ
NW
Cabinet body width
[mm]
9255361
9255361
Silver
275.000
9255362
9255362
Silver
300.000
9255363
9255363
Silver
350.000
9255364
9255364
Silver
400.000
9255365
9255365
Silver
450.000
9255366
9255366
Silver
500.000
9255367
9255367
Silver
550.000
9255368
9255368
Silver
600.000
9255369
9255369
Silver
700.000
9255370
9255370
Silver
800.000
9255371
9255371
Silver
900.000
9255372
9255372
Silver
1000.000
9255373
9255373
Silver
1200.000
9255414
9255414
White
275.000
9255415
9255415
White
300.000
9255416
9255416
White
350.000
9255417
9255417
White
400.000
9255418
9255418
White
450.000
9255419
9255419
White
500.000
9255420
9255420
White
550.000
9255421
9255421
White
600.000
9255422
9255422
White
700.000
9255423
9255423
White
800.000
9255424
9255424
White
900.000
9255425
9255425
White
1000.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AvanTech YOU Steel rear panel, 251 mm, Cabinet body side thickness 16 mm - ...
Hettich
28.06.2024
AvanTech YOU Steel rear panel, 187 mm, Cabinet body side thickness 16 mm - ...
Hettich
28.06.2024
AvanTech YOU Drawer side profile set, height 101 mm left and right - AvanTe...
Hettich
28.06.2024
AvanTech YOU Steel rear panel, 139 mm, Cabinet body side thickness 16 mm - ...
Hettich
28.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表