slovenčina
English
Sprockets with hardened teeth duplex 5/8"x3/8" (10 B-2)
Haberkorn
Driving elements
Chain wheels
Sprockets with hardened teeth
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets_with_hardened_teeth/d_spr_with_hardened_teeth_10b_2.prj},{NB=N08162},{NAME=Sprocket with hardened teeth duplex 5/8\"x3/8\" Z18},{Z=18},{DE=98.3},{DP=91.42},{CNSORDERNO=N08162},{DM=74},{D2=16},{A=45},{KG=1.46},{B2=26},{B1=9.0},{C=1.6},{R3=16},{CNSORDERNO2=192350018}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
N08156
Sprocket with hardened te...
12
68.2
61.34
N08156
44
16
40
0.43
26
9.0
1.6
16
N08157
Sprocket with hardened te...
13
73.2
66.32
N08157
49
16
40
0.55
26
9.0
1.6
16
N08158
Sprocket with hardened te...
14
78.2
71.34
N08158
54
16
40
0.68
26
9.0
1.6
16
N08159
Sprocket with hardened te...
15
83.2
76.36
N08159
59
16
40
0.82
26
9.0
1.6
16
N08160
Sprocket with hardened te...
16
88.3
81.37
N08160
64
16
40
0.97
26
9.0
1.6
16
N08161
Sprocket with hardened te...
17
93.3
86.39
N08161
69
16
45
1.26
26
9.0
1.6
16
N08162
Sprocket with hardened te...
18
98.3
91.42
N08162
74
16
45
1.46
26
9.0
1.6
16
N08163
Sprocket with hardened te...
19
103.3
96.45
N08163
79
16
45
1.67
26
9.0
1.6
16
N08164
Sprocket with hardened te...
20
108.4
101.49
N08164
84
16
45
1.90
26
9.0
1.6
16
N08165
Sprocket with hardened te...
21
113.4
106.52
N08165
85
16
45
2.14
26
9.0
1.6
16
N08166
Sprocket with hardened te...
22
118.4
111.55
N08166
90
16
45
2.27
26
9.0
1.6
16
N08167
Sprocket with hardened te...
23
123.5
116.58
N08167
95
16
45
2.54
26
9.0
1.6
16
N08168
Sprocket with hardened te...
24
128.5
121.62
N08168
100
16
45
2.82
26
9.0
1.6
16
N08169
Sprocket with hardened te...
25
133.6
126.66
N08169
105
16
45
3.11
26
9.0
1.6
16
N08170
Sprocket with hardened te...
30
158.8
151.87
N08170
120
20
45
4.50
26
9.0
1.6
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表