magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QB (USA) - 快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qb.prj},{NB=533279 QB-3/8-1/4-U},{TNR=533279},{TYP=QB-3/8-1/4-U},{D1=3/8 NPT},{NENN=4.500},{D2=1/4},{D5=12.700},{L1=24.400},{L2=11.500},{SW1=11/16},{SW2=3/16},{T1=16.900},{CNSMASSEXACT=0.0238},{VERS=0.000},{VERS1=0.000},{DN1=17.145},{DN2=6.350},{SNW1=17.460},{SNW2=4.760},{Z=11.800},{L3=6.000},{D10=12.200},{D11=10.000},{L4=2.000},{D6=2.000},{GTIN=4052568341046}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
L1
[mm]
L2
[mm]
SW1
扳手开口宽度
[英寸]
SW2
扳手开口宽度
[英寸]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
533267 QB-10-32-UNF-5/32-...
533267
QB-10-32-UNF-5/32-U
10/32 UNF
2.500
5/32
10.500
22.400
4.100
7/16
3/32
14.700
0.0058
4052568340926
533271 QB-1/8-5/32-U
533271
QB-1/8-5/32-U
1/8 NPT
3.000
5/32
10.500
19.400
8.500
7/16
1/8
14.700
0.0078
4052568340964
567772 QB-1/4-5/32-U
567772
QB-1/4-5/32-U
1/4 NPT
3.000
5/32
10.500
21.900
10.500
9/16
1/8
14.700
0.0148
4052568369927
533268 QB-10-32-UNF-3/16-...
533268
QB-10-32-UNF-3/16-U
10/32 UNF
3.000
3/16
11.000
22.600
4.100
7/16
3/32
15.600
0.0078
4052568340933
533272 QB-1/8-3/16-U
533272
QB-1/8-3/16-U
1/8 NPT
3.000
3/16
11.000
23.100
8.500
7/16
1/8
15.600
0.0148
4052568340971
533275 QB-1/4-3/16-U
533275
QB-1/4-3/16-U
1/4 NPT
3.000
3/16
11.000
23.100
10.500
9/16
1/8
15.600
0.0248
4052568341008
533269 QB-10-32-UNF-1/4-U
533269
QB-10-32-UNF-1/4-U
10/32 UNF
2.500
1/4
12.700
24.000
4.100
1/2
3/32
16.900
0.0088
4052568340940
533273 QB-1/8-1/4-U
533273
QB-1/8-1/4-U
1/8 NPT
4.500
1/4
12.700
24.000
8.500
1/2
3/16
16.900
0.0088
4052568340988
533276 QB-1/4-1/4-U
533276
QB-1/4-1/4-U
1/4 NPT
4.500
1/4
12.700
23.400
10.500
9/16
3/16
16.900
0.0128
4052568341015
533279 QB-3/8-1/4-U
533279
QB-3/8-1/4-U
3/8 NPT
4.500
1/4
12.700
24.400
11.500
11/16
3/16
16.900
0.0238
4052568341046
533274 QB-1/8-5/16-U
533274
QB-1/8-5/16-U
1/8 NPT
6.000
5/16
14.000
28.600
8.500
9/16
3/16
18.400
0.0127
4052568340995
533277 QB-1/4-5/16-U
533277
QB-1/4-5/16-U
1/4 NPT
6.000
5/16
14.000
26.400
10.500
9/16
1/4
18.400
0.0147
4052568341022
533280 QB-3/8-5/16-U
533280
QB-3/8-5/16-U
3/8 NPT
6.000
5/16
14.000
24.400
11.500
11/16
1/4
18.400
0.0217
4052568341053
567770 QB-1/2-5/16-U
567770
QB-1/2-5/16-U
1/2 NPT
6.000
5/16
14.000
27.400
14.500
7/8
1/4
18.400
0.0597
4052568369903
567773 QB-1/8-3/8-U
567773
QB-1/8-3/8-U
1/8 NPT
5.000
3/8
16.700
29.900
8.500
11/16
3/16
19.500
0.0214
4052568369934
533278 QB-1/4-3/8-U
533278
QB-1/4-3/8-U
1/4 NPT
8.000
3/8
16.700
30.900
10.500
11/16
1/4
19.500
0.0254
4052568341039
533281 QB-3/8-3/8-U
533281
QB-3/8-3/8-U
3/8 NPT
8.000
3/8
16.700
27.600
11.500
11/16
5/16
19.500
0.0204
4052568341060
533283 QB-1/2-3/8-U
533283
QB-1/2-3/8-U
1/2 NPT
8.000
3/8
16.700
28.100
14.500
7/8
5/16
19.500
0.0504
4052568341084
567771 QB-1/4-1/2-U
567771
QB-1/4-1/2-U
1/4 NPT
8.000
1/2
20.800
35.300
10.500
7/8
1/4
22.600
0.0351
4052568369910
533282 QB-3/8-1/2-U
533282
QB-3/8-1/2-U
3/8 NPT
10.000
1/2
20.800
31.800
11.500
7/8
3/8
22.600
0.0361
4052568341077
533284 QB-1/2-1/2-U
533284
QB-1/2-1/2-U
1/2 NPT
10.000
1/2
20.800
31.300
14.500
7/8
3/8
22.600
0.0461
4052568341091
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表