目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EDKOL-90° - Tapered nipples, 90° elbow, for fittings with 24° taper
EXMAR
Hose Couplings
Powered by
CAD模型選擇
{exmar/hose_couplings/edkol_90.prj},{NB=EDKOL-12L DN12-90° 728.3925.412},{TYPE=EDKOL-12L DN12-90°},{TYPEX=EDKOL-12L DN12-90},{MATNR=728.3925.412},{SERIE=L},{D1=12},{D2=13.0},{D3=8.0},{D4=11.7},{M=18x1.5},{L1=70},{L2=51},{L3=38.0},{SW1=22},{KG=95},{X=3},{Y=0.490},{F=0.030},{F1=0.350},{NDM=18},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
M
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
KG
[g/Pcs]
EDKOL-06L DN06-90° 728.39...
EDKOL-06L DN06-90°
728.3925.106
L
6
6.5
2.5
5.7
12x1.5
52
30
25.5
14
28
EDKOL-08L DN06-90° 728.39...
EDKOL-08L DN06-90°
728.3925.108
L
8
6.5
4.0
7.7
14x1.5
54
30
26.5
17
34
EDKOL-10L DN06-90° 728.39...
EDKOL-10L DN06-90°
728.3925.110
L
10
6.5
4.0
9.7
16x1.5
54
34
27.5
19
42
EDKOL-10L DN08-90° 728.39...
EDKOL-10L DN08-90°
728.3925.210
L
10
8.0
5.0
9.7
16x1.5
58
34
31.5
19
47
EDKOL-10L DN10-90° 728.39...
EDKOL-10L DN10-90°
728.3925.310
L
10
9.5
7.0
9.7
16x1.5
59
38
29.0
19
53
EDKOL-12L DN10-90° 728.39...
EDKOL-12L DN10-90°
728.3925.312
L
12
9.5
7.0
11.7
18x1.5
60
38
30.0
22
61
EDKOL-12L DN12-90° 728.39...
EDKOL-12L DN12-90°
728.3925.412
L
12
13.0
8.0
11.7
18x1.5
70
51
38.0
22
95
EDKOL-15L DN10-90° 728.39...
EDKOL-15L DN10-90°
728.3925.315
L
15
9.5
7.0
14.7
22x1.5
62
42
32.0
27
88
EDKOL-15L DN12-90° 728.39...
EDKOL-15L DN12-90°
728.3925.415
L
15
13.0
9.5
14.7
22x1.5
70
50
38.0
27
118
EDKOL-18L DN12-90° 728.39...
EDKOL-18L DN12-90°
728.3925.418
L
18
13.0
9.5
17.7
26x1.5
69
48
37.0
32
136
EDKOL-18L DN16-90° 728.39...
EDKOL-18L DN16-90°
728.3925.518
L
18
16.0
12.0
17.7
26x1.5
84
54
50.5
32
169
EDKOL-22L DN19-90° 728.39...
EDKOL-22L DN19-90°
728.3925.622
L
22
19.0
15.0
21.7
30x2.0
102
62
63.0
36
240
EDKOL-28L DN25-90° 728.39...
EDKOL-28L DN25-90°
728.3925.725
L
28
25.5
21.0
27.7
36x2.0
112
72
64.0
41
336
EDKOL-35L DN31-90° 728.39...
EDKOL-35L DN31-90°
728.3925.835
L
35
32.0
27.0
34.7
45x2.0
172
116
117.0
50
638
EDKOL-42L DN38-90° 728.39...
EDKOL-42L DN38-90°
728.3925.942
L
42
38.5
33.0
41.7
52x2.0
158
112
101.0
60
853
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表