WC-237 - Swivel Plate Casters - Swivel w/Brake
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Plate Casters
Swivel Plate Casters
Swivel Plate Casters - Swivel w/Brake
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030200/l5_p03030202/p100245/wc-237.prj},{NB=WC-240},{PN=WC-240},{AMERSID=1094735},{APACID=-},{EMEAID=-},{CASTERTYPE=Swivel with Brake},{WDIA=4 x 1 1/4},{WHEELTYPE=TPR Rubber},{LC=250},{OAH=5.12500000},{SWIVELRADIUS=3 1/2},{CON1=Default},{CON2=Default},{CON3=Default},{CON4=WC-240},{CON5=Default},{CON6=Default},{CON7=Default},{CON8=Default},{CON9=Default},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CASTERTYPE
Caster Type
ⁿ/ₐ
WDIA
Wheel Diameter and Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
LC
Load Capacity
ⁿ/ₐ
OAH
Overall Height
[Inch]
SWIVELRADIUS
Swivel Radius
[Inch]
WC-237
WC-237
1094745
-
-
Swivel with Brake
3 1/2 x 1 1/4
TPR Rubber
225
4 5/8
3 1/4
WC-240
WC-240
1094735
-
-
Swivel with Brake
4 x 1 1/4
TPR Rubber
250
5 1/8
3 1/2
WC-249
WC-249
1094728
-
-
Swivel with Brake
4 x 1 1/4
Polyurethane
275
5 1/8
3 1/2
WC-243
WC-243
1094740
-
-
Swivel with Brake
5 x 1 1/4
TPR Rubber
250
6 1/4
4
WC-252
WC-252
1094734
-
-
Swivel with Brake
5 x 1 1/4
Polyurethane
300
6 1/4
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表