您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 1524 - Swing bolts, with long threaded bolt
Elesa+Ganter
机械操作件
GN 1524
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn1524/gn1524.prj},{NB=Augenschraube GN 1524-M12-60 (architecture-350)},{PARTNUMBER=GN 1524-M12-60},{LODDEST=architecture},{LODLEVEL=350},{D1=M12},{DG=12.000},{DK=9.853},{L1=60},{L1X=60},{L2=42},{D2=12},{D3=25},{S=14},{D4=12},{L1XHILF=8},{WEIGHT=0.0700},{CTN=73181595},{ROHS=YES},{CH=2.000},{R=6.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
D2
E8
[mm]
D3
-0.4
[mm]
S
-0.2
[mm]
D4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swing bolt GN 1524-M6-50
GN 1524-M6-50
M6
50
40
6
12
8
6
0.0100
73181595
YES
Swing bolt GN 1524-M6-60
GN 1524-M6-60
M6
60
40
6
12
8
6
0.0150
73181595
YES
Swing bolt GN 1524-M6-70
GN 1524-M6-70
M6
70
40
6
12
8
6
0.0150
73181595
YES
Swing bolt GN 1524-M6-80
GN 1524-M6-80
M6
80
40
6
12
8
6
0.0200
73181595
YES
Swing bolt GN 1524-M8-50
GN 1524-M8-50
M8
50
40
8
16
10
8
0.0243
73181595
YES
Swing bolt GN 1524-M8-60
GN 1524-M8-60
M8
60
45
8
16
10
8
0.0250
73181595
YES
Swing bolt GN 1524-M8-70
GN 1524-M8-70
M8
70
45
8
16
10
8
0.0300
73181595
YES
Swing bolt GN 1524-M8-80
GN 1524-M8-80
M8
80
45
8
16
10
8
0.0350
73181595
YES
Swing bolt GN 1524-M8-100
GN 1524-M8-100
M8
100
45
8
16
10
8
0.0300
73181595
YES
Swing bolt GN 1524-M10-50
GN 1524-M10-50
M10
50
38
10
20
12
10
0.0350
73181595
YES
Swing bolt GN 1524-M10-60
GN 1524-M10-60
M10
60
46
10
20
12
10
0.0400
73181595
YES
Swing bolt GN 1524-M10-70
GN 1524-M10-70
M10
70
50
10
20
12
10
0.0480
73181595
YES
Swing bolt GN 1524-M10-80
GN 1524-M10-80
M10
80
50
10
20
12
10
0.0550
73181595
YES
Swing bolt GN 1524-M10-10...
GN 1524-M10-100
M10
100
50
10
20
12
10
0.0660
73181595
YES
Swing bolt GN 1524-M10-12...
GN 1524-M10-120
M10
120
50
10
20
12
10
0.0750
73181595
YES
Swing bolt GN 1524-M12-50
GN 1524-M12-50
M12
50
35
12
25
14
12
0.0600
73181595
YES
Swing bolt GN 1524-M12-60
GN 1524-M12-60
M12
60
42
12
25
14
12
0.0700
73181595
YES
Swing bolt GN 1524-M12-70
GN 1524-M12-70
M12
70
52
12
25
14
12
0.0750
73181595
YES
Swing bolt GN 1524-M12-80
GN 1524-M12-80
M12
80
60
12
25
14
12
0.0850
73181595
YES
Swing bolt GN 1524-M12-10...
GN 1524-M12-100
M12
100
60
12
25
14
12
0.1000
73181595
YES
Swing bolt GN 1524-M12-12...
GN 1524-M12-120
M12
120
60
12
25
14
12
0.1150
73181595
YES
Swing bolt GN 1524-M12-13...
GN 1524-M12-130
M12
130
60
12
25
14
12
0.1250
73181595
YES
Swing bolt GN 1524-M16-70
GN 1524-M16-70
M16
70
49
16
32
18
16
0.1400
73181595
YES
Swing bolt GN 1524-M16-80
GN 1524-M16-80
M16
80
59
16
32
18
16
0.1580
73181595
YES
Swing bolt GN 1524-M16-10...
GN 1524-M16-100
M16
100
77
16
32
18
16
0.1800
73181595
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 605 - Ball Point Screws, Type A, Full ball
Ganter
19.06.2024
GN 605 - Ball Point Screws, Type B, Flat ball
Ganter
19.06.2024
GN 605 - Ball Point Screws, Stainless Steel, Type AN, Full ball
Ganter
19.06.2024
GN 605 - Ball Point Screws, Stainless Steel, Type BN, Flat ball
Ganter
19.06.2024
GN 606 AN - Stainless Steel - Ball point screws , Type AN, full ball
Elesa+Ganter
21.06.2024
GN 605 - Ball Point Screws, Type V, Flat ball, with swivel limiting stop
Ganter
19.06.2024
GN 605 - Ball Point Screws, Type VR, Flat ball, with swivel limiting stop, ...
Ganter
19.06.2024
GN 605 - Ball Point Screws, Stainless Steel, Type VRN, Flat ball, with swiv...
Ganter
19.06.2024
GN 606 BN - Stainless Steel - Ball point screws , Type BN, flat ball
Elesa+Ganter
21.06.2024
GN 605 - Ball Point Screws, Stainless Steel, Type VN, Flat ball, with swive...
Ganter
19.06.2024
GN 933.5-KU - Stainless Steel-Hexagon head screws, Type KU, Plastic pivot (...
Elesa+Ganter
21.06.2024
GN 933.5-MS - Stainless Steel-Hexagon head screws, Type MS, Brass pivot
Elesa+Ganter
21.06.2024
GN 606 A - Ball point screws, Type A, full ball
Elesa+Ganter
21.06.2024
GN 933.5-ZK - Stainless Steel-Hexagon head screws, Type ZK, spherical pivot
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表