目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 968-A - Assembly kit for the components
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 968
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_968/gn_968_a_asmtab.prj},{NB=Assembly kit for the components GN 968-10-M4-14-A(0)},{CODE=GN.73251},{DESCRIPTION=GN 968-10-M4-14-A},{DIM01=40 - 45},{DIM02=10},{DIM03=M4},{DX=4},{DIM04=14},{L1=14},{DIM05=19},{DIM06=0},{KX=[0:8]},{DIM07=6},{DIM08=11.8},{WEIGHT=18},{E1=2.500},{LX1=4.000},{V=7.000},{CH1=0.400},{CH2=0.380},{R=0.200},{SW=3.000},{SWH=2.000},{PPATH=gn_968_a_1/gn_968_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
n
[mm]
DIM03
d
ⁿ/ₐ
DIM04
l1
[mm]
DIM05
l2 ±0.5
[mm]
DIM07
s
[mm]
DIM08
t
[mm]
WEIGHT
Weight
[g]
Assembly kit for the comp...
GN.73201
GN 968-8-M4-10-A
30
8
M4
10
16
2.2
7.2
10
Assembly kit for the comp...
GN.73205
GN 968-8-M4-12-A
30
8
M4
12
16
2.2
7.2
12
Assembly kit for the comp...
GN.73207
GN 968-8-M4-16-A
30
8
M4
16
16
2.2
7.2
16
Assembly kit for the comp...
GN.73209
GN 968-8-M5-10-A
30
8
M5
10
16
2.2
7.2
12
Assembly kit for the comp...
GN.73211
GN 968-8-M5-12-A
30
8
M5
12
16
2.2
7.2
14
Assembly kit for the comp...
GN.73215
GN 968-8-M5-14-A
30
8
M5
14
16
2.2
7.2
16
Assembly kit for the comp...
GN.73217
GN 968-8-M5-18-A
30
8
M5
18
16
2.2
7.2
20
Assembly kit for the comp...
GN.73219
GN 968-8-M5-20-A
30
8
M5
20
16
2.2
7.2
22
Assembly kit for the comp...
GN.73221
GN 968-8-M5-22-A
30
8
M5
22
16
2.2
7.2
24
Assembly kit for the comp...
GN.73223
GN 968-8-M6-10-A
30
8
M6
10
16
2.2
7.2
12
Assembly kit for the comp...
GN.73227
GN 968-8-M6-12-A
30
8
M6
12
16
2.2
7.2
14
Assembly kit for the comp...
GN.73231
GN 968-8-M6-14-A
30
8
M6
14
16
2.2
7.2
16
Assembly kit for the comp...
GN.73237
GN 968-8-M6-16-A
30
8
M6
16
16
2.2
7.2
18
Assembly kit for the comp...
GN.73243
GN 968-8-M6-20-A
30
8
M6
20
16
2.2
7.2
22
Assembly kit for the comp...
GN.73245
GN 968-8-M6-25-A
30
8
M6
25
16
2.2
7.2
25
Assembly kit for the comp...
GN.73251
GN 968-10-M4-14-A
40 - 45
10
M4
14
19
6
11.8
18
Assembly kit for the comp...
GN.73253
GN 968-10-M5-12-A
40 - 45
10
M5
12
19
6
11.8
18
Assembly kit for the comp...
GN.73255
GN 968-10-M5-14-A
40 - 45
10
M5
14
19
6
11.8
20
Assembly kit for the comp...
GN.73259
GN 968-10-M5-16-A
40 - 45
10
M5
16
19
6
11.8
23
Assembly kit for the comp...
GN.73261
GN 968-10-M5-18-A
40 - 45
10
M5
18
19
6
11.8
26
Assembly kit for the comp...
GN.73263
GN 968-10-M5-20-A
40 - 45
10
M5
20
19
6
11.8
28
Assembly kit for the comp...
GN.73265
GN 968-10-M5-25-A
40 - 45
10
M5
25
19
6
11.8
32
Assembly kit for the comp...
GN.73267
GN 968-10-M6-14-A
40 - 45
10
M6
14
19
6
11.8
23
Assembly kit for the comp...
GN.73273
GN 968-10-M6-16-A
40 - 45
10
M6
16
19
6
11.8
24
Assembly kit for the comp...
GN.73277
GN 968-10-M6-18-A
40 - 45
10
M6
18
19
6
11.8
26
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表