P Conventional probe - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Systems
Cool-one system
Powered by
CAD模型選擇
{dme/d_m_e_euro/8/a/p.prj},{NB=P501N},{REF=P501N},{REFOLD=P - 501 N},{A=118},{B=16},{C=117},{D=11},{E=22},{F=M12x1},{G=15.9},{H=15.5},{I=5},{J=9,52 tot 9,54},{ALFA=50},{L=9},{M=1.0},{R=10},{NDM=12.000},{KDM=10.917},{J1=9.520},{P=7.000},{V1=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Length
[mm]
D
Length
[mm]
E
Diameter
[mm]
F
Thread
ⁿ/ₐ
G
Diameter
[mm]
H
Diameter
[mm]
I
Length
[mm]
J
Diameter
[mm]
ALFA
Angle
[°]
L
Length
[mm]
M
Radius
[mm]
R
Radius
[mm]
P201N
P201N
58
13
55
9
18
M10x1
14.0
13.5
4
8 tot 8,02
40
7
0.5
8
P251N
P251N
73
13
70
9
18
M10x1
14.0
13.5
4
8 tot 8,02
40
7
0.5
8
P271N
P271N
93
13
90
9
18
M10x1
14.0
13.5
4
8 tot 8,02
40
7
0.5
8
P291N
P291N
118
13
115
9
18
M10x1
14.0
13.5
4
8 tot 8,02
40
7
0.5
8
P301N
P301N
74
16
73
11
22
M12x1
15.9
15.5
5
9,52 tot 9,54
50
9
1.0
10
P401N
P401N
91
16
90
11
22
M12x1
15.9
15.5
5
9,52 tot 9,54
50
9
1.0
10
P501N
P501N
118
16
117
11
22
M12x1
15.9
15.5
5
9,52 tot 9,54
50
9
1.0
10
P601N
P601N
143
16
142
11
22
M12x1
15.9
15.5
5
9,52 tot 9,54
50
9
1.0
10
P502N
P502N
115
23
114
15
28
M16x1
22.0
21.5
7
12,50 tot 12,54
60
12
1.0
12
P602N
P602N
140
23
139
15
28
M16x1
22.0
21.5
7
12,50 tot 12,54
60
12
1.0
12
P702N
P702N
168
23
167
15
28
M16x1
22.0
21.5
7
12,50 tot 12,54
60
12
1.0
12
P802N
P802N
198
23
197
15
28
M16x1
22.0
21.5
7
12,50 tot 12,54
60
12
1.0
12
P902N
P902N
248
23
247
15
28
M16x1
22.0
21.5
7
12,50 tot 12,54
60
12
1.0
12
P1002N
P1002N
320
23
319
15
28
M16x1
22.0
21.5
7
12,50 tot 12,54
60
12
1.0
12
P1102N
P1102N
370
23
369
15
28
M16x1
22.0
21.5
7
12,50 tot 12,54
60
12
1.0
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASF Space washers - DME
D-M-E
08.08.2018
BAF Stop sleeves for cartridge heaters - DME
D-M-E
08.08.2018
AFIP 'Auto fixed'® integral heater probes - complete - DME
D-M-E
22.05.2024
HM Hold down nut - DME
D-M-E
08.08.2018
Auto-Fixed finless probes (3" to 6" long) - Hot runner molding system
D-M-E
09.05.2017
Auto-Fixed probes (3" to 6" long) - Hot runner molding system
D-M-E
09.05.2017
AFIP - 3-4-5 'Auto fixed'® integral heater probes - complete - DME
D-M-E
22.05.2024
HBA Adapter shanks - DME
D-M-E
08.08.2018
HR Nozzle locaters - DME
D-M-E
08.08.2018
Saftey clip - Gutekunst Federn
Gutekunst Federn
28.10.2021
EHA 250 Conventional nozzles - DME
D-M-E
22.05.2024
EHA 625 Conventional nozzle - DME
D-M-E
22.05.2024
2022.19. - Guide pillar for large tools, DIN 9833/ISO 9182-3
FIBRO
21.07.2023
AFTC Probe cartridge heaters with TC type 'J' - DME
D-M-E
08.08.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表