目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
6-1106 - Machine Handle, kidney-shaped
Dirak
Handles
Powered by
CAD模型選擇
{dirak/griffe/6_1106.prj},{NB=213-0515.96-00160(Aluminium, eloxiert)},{BESTNR=213-0515.96-00160},{WER=Aluminium, eloxiert},{L=160},{L1=177},{L2=148},{H=57},{H1=42.5},{INFO=Product page DIRAK.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
WER
Material
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
Height
[mm]
H1
Height
[mm]
213-0515.96-00128
213-0515.96-00128
Aluminium, anodized
128
145
116
57
42.5
213-0515.96-00160
213-0515.96-00160
Aluminium, anodized
160
177
148
57
42.5
213-0515.96-00192
213-0515.96-00192
Aluminium, anodized
192
209
180
57
42.5
213-0515.96-00350
213-0515.96-00350
Aluminium, anodized
350
367
338
57
42.5
213-0515.96-00500
213-0515.96-00500
Aluminium, anodized
500
517
488
57
42.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表