Nederlands
svenska
English
Guide Pillar Type A
Danly
RINGAB
Guiding Elements
Guide Pillar
Guide Pillar Type A
Powered by
CAD模型選擇
{danly/ringab/fuehrungselemente/fuehrungssaulen/fuehrungssaeulen_typ_a/fuehrungssaeulen_typ_a.prj},{NB=R02011180800000},{BESTNR=R02011180800000},{KATNR=},{D=18},{L1=20},{L=80},{D2=22},{K=5.0},{XX1=10.000},{XX2=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
D
[mm]
L1
[mm]
L
[mm]
D2
[mm]
K
[mm]
R02011120500000
R02011120500000
12
12
50
16
5.0
R02011120600000
R02011120600000
12
15
60
16
5.0
R02011120700000
R02011120700000
12
17
70
16
5.0
R02011120800000
R02011120800000
12
20
80
16
5.0
R02011120900000
R02011120900000
12
22
90
16
5.0
R02011121000000
R02011121000000
12
25
100
16
5.0
R02011121200000
R02011121200000
12
30
120
16
5.0
R02011121400000
R02011121400000
12
35
140
16
5.0
R02011140500000
R02011140500000
14
12
50
18
5.0
R02011140600000
R02011140600000
14
15
60
18
5.0
R02011140700000
R02011140700000
14
17
70
18
5.0
R02011140800000
R02011140800000
14
20
80
18
5.0
R02011140900000
R02011140900000
14
22
90
18
5.0
R02011141000000
R02011141000000
14
25
100
18
5.0
R02011141200000
R02011141200000
14
30
120
18
5.0
R02011141400000
R02011141400000
14
35
140
18
5.0
R02011141600000
R02011141600000
14
40
160
18
5.0
R02011160500000
R02011160500000
16
12
50
20
5.0
R02011160600000
R02011160600000
16
15
60
20
5.0
R02011160700000
R02011160700000
16
17
70
20
5.0
R02011160800000
R02011160800000
16
20
80
20
5.0
R02011160900000
R02011160900000
16
22
90
20
5.0
R02011161000000
R02011161000000
16
25
100
20
5.0
R02011161200000
R02011161200000
16
30
120
20
5.0
R02011161400000
R02011161400000
16
35
140
20
5.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表