目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
TA - Thrust Washer
DAIDO METAL
METAL
DAISLIDE
Powered by
CAD模型選擇
{daido/metal/daislide/thrust_washer_ta.prj},{NB=TA3005},{CNSORDERNO=TA3005},{ID=30.2},{OD=60},{T=5},{TT=0/-0.1},{PCD=45},{PCD1=45},{H=2},{H1=2},{CS=M5},{DU=5.500},{DV=10.600},{F=0.800},{CS1=5},{A=2.5},{B=0.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Parts No.
ⁿ/ₐ
ID
Bushing Inner Diameter
[mm]
OD
Outer Diameter
[mm]
T
Thickness
[mm]
TT
Thickness Tolerance
[mm]
PCD
Assembling Hole P.C.D.
[mm]
H
Assembling Hole-Number of hole
[mm]
CS
Assembling Hole- Countersunk Screw
[mm]
A
Chamfer
[mm]
B
Chamfer
[mm]
TA1003
TA1003
10.2
30
3
0/-0.1
20
2
M3
1.5
0.3
TA1203
TA1203
12.2
40
3
0/-0.1
28
2
M3
2.0
0.4
TA1203N
TA1203N
12.2
40
3
0/-0.1
-
-
-
2.0
0.4
TA1303
TA1303
13.2
40
3
0/-0.1
28
2
M3
2.0
0.4
TA1403
TA1403
14.2
40
3
0/-0.1
28
2
M3
2.0
0.4
TA1503
TA1503
15.2
50
3
0/-0.1
35
2
M3
2.0
0.4
TA1603
TA1603
16.2
50
3
0/-0.1
35
2
M3
2.0
0.4
TA1603N
TA1603N
16.2
50
3
0/-0.1
-
-
-
2.0
0.4
TA1803
TA1803
18.2
50
3
0/-0.1
35
2
M3
2.0
0.4
TA2005
TA2005
20.2
50
5
0/-0.1
35
2
M5
2.5
0.4
TA2505
TA2505
25.2
55
5
0/-0.1
40
2
M5
2.5
0.4
TA3005
TA3005
30.2
60
5
0/-0.1
45
2
M5
2.5
0.4
TA3505
TA3505
35.2
70
5
0/-0.1
50
2
M5
2.5
0.4
TA4007
TA4007
40.2
80
7
0/-0.1
60
2
M6
3.0
0.5
TA4507
TA4507
45.2
90
7
0/-0.1
70
2
M6
3.0
0.5
TA5008
TA5008
50.3
100
8
0/-0.1
75
4
M6
4.0
0.7
TA5508
TA5508
55.3
110
8
0/-0.1
85
4
M6
4.0
0.7
TA6008
TA6008
60.3
120
8
0/-0.1
90
4
M8
5.0
0.9
TA6508
TA6508
65.3
125
8
0/-0.1
95
4
M8
5.0
0.9
TA7010
TA7010
70.3
130
10
0/-0.1
100
4
M8
5.0
0.9
TA7510
TA7510
75.3
140
10
0/-0.1
110
4
M8
5.0
0.9
TA8010
TA8010
80.3
150
10
0/-0.1
120
4
M8
5.0
0.9
TA9010
TA9010
90.5
170
10
0/-0.1
140
4
M10
5.0
0.9
TA10010
TA10010
100.5
190
10
0/-0.1
160
4
M10
5.0
0.9
TA12010
TA12010
120.5
200
10
0/-0.1
175
4
M10
5.0
0.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HA - Bushing
DAIDO METAL
22.01.2019
SAF - Flanged Bushing
DAIDO METAL
22.01.2019
DDK05 - Flanged Bushing
DAIDO METAL
22.01.2019
Slide Type L Plate
DAIDO METAL
22.01.2019
DDB01 - Thrust Washer
DAIDO METAL
22.01.2019
Thrust Bushings - SPFG
OILES CORPORATION
15.04.2019
SCSS- Black (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
High-Strenght Zinc Alloy Type BL
THK CO.,LTD.
23.05.2024
DBX01 - Thrust Washer
DAIDO METAL
22.01.2019
DDK05 - Bushing
DAIDO METAL
22.01.2019
SAFG - Thrust Bushing
DAIDO METAL
22.01.2019
DDK05 - Thrust Washer
DAIDO METAL
22.01.2019
DBS02 - Flanged Bushing
DAIDO METAL
22.01.2019
PG 502 A - Parallel Gripper
domino modul
11.05.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表