目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13366 - Spring plungers with bolt and slot (HALDER EH 22050.), free-cutting steel, black-oxidized, bolt steel hardened, increased spring pressure
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.20 Spring plungers
BN 13365, BN 13366 Spring plungers with bolt and slot
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_20/bn_13365_13366/bn_13366_asmtab.prj},{NB=BN 13366 1643169 spring plunger M10 (2.5)},{CNSORDERNO=1643169},{BNARTNR=1643169},{BNARTNR1=300165671},{BNNORM1=HALDER EH 22050.},{CNSMAT=Automatenstahl - Feder INOX},{BNMAT=Automatenstahl - Feder INOX},{BNSURFACE=brüniert},{BESTNR=22050.0310},{AUS=Bolzen Stahl gehärtet, verstärkte Federkraft},{D1=M10},{DNDM=10},{DKDM=8.160},{L=19},{S=2.5},{D2=4.5},{B=1.5},{F1=20.0},{F2=54},{G=7.0},{A=3.3000},{T=2.0000},{C=2.8406},{DD=2.2500},{D=3.3600},{SI=5.6000},{VI=6.0000},{MS=0.900},{SK=4.500},{BR=12.000},{PPATH=bn_13366_asmtpl.prj},{S1=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
ⁿ/ₐ
L
[mm]
D2
[mm]
B
[mm]
F1
Spring pressure~
[N]
F2
Spring pressure~
[N]
BN 13366 1642480 spring p...
1642480
HALDER EH 22050.
Free-cutting steel - Spri...
black-oxidized
22050.0306
Bolt steel hardened, incr...
M6
14
2.7
1.0
52.0
25
BN 13366 1593234 spring p...
1593234
HALDER EH 22050.
Free-cutting steel - Spri...
black-oxidized
22050.0308
Bolt steel hardened, incr...
M8
16
3.8
1.2
23.0
59
BN 13366 1643169 spring p...
1643169
300165671
HALDER EH 22050.
Free-cutting steel - Spri...
black-oxidized
22050.0310
Bolt steel hardened, incr...
M10
19
4.5
1.5
20.0
54
BN 13366 1594222 spring p...
1594222
HALDER EH 22050.
Free-cutting steel - Spri...
black-oxidized
22050.0312
Bolt steel hardened, incr...
M12
22
6.2
2.0
38.0
96
BN 13366 1642936 spring p...
1642936
HALDER EH 22050.
Free-cutting steel - Spri...
black-oxidized
22050.0316
Bolt steel hardened, incr...
M16
24
8.5
2.0
50.0
100
BN 13366 3829335 spring p...
3829335
300176993
HALDER EH 22050.
Free-cutting steel - Spri...
black-oxidized
22050.0320
Bolt steel hardened, incr...
M20
30
10.0
2.5
52.0
133
BN 13366 7900004 spring p...
7900004
HALDER EH 22050.
Free-cutting steel - Spri...
black-oxidized
22050.0324
Bolt steel hardened, incr...
M24
34
13.0
3.0
91.0
223
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表