目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26008 - Fastener with threaded bolt square head 32 x 32 mm
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.100 bigHead® with threaded bolt
02.600.100.10 bigHead® with threaded bolt
BN 26008 Fastener with threaded bolt
Powered by
CAD模型選擇
{bossard/02/02_600/02_600_100/02_600_100_10/bn_26008/sm1_b32.prj},{NB=3784293},{BNARTNR=3784293},{BNARTNR1=300206687},{BZC=SM1/B32-M6x75},{W=INOX A4},{DXL=M6 x 75mm},{D=M6},{NDM=6},{KDM=4.773},{L=75},{K=32 x 32},{DP=1.200},{DP1=1.200},{RP1=9.800},{X=1},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
K
Square head
[mm]
BNMAT
Material
ⁿ/ₐ
3784371
3784371
300163241
SM1/B32-M5x12
Stainless steel A4
M5 x 12mm
M5
12
32 x 32
3784096
3784096
300173685
SM1/B32-M5x20
Stainless steel A4
M5 x 20mm
M5
20
32 x 32
3790449
3790449
300174888
SM1/B32-M5x30
Stainless steel A4
M5 x 30mm
M5
30
32 x 32
3784142
3784142
300164702
SM1/B32-M5x40
Stainless steel A4
M5 x 40mm
M5
40
32 x 32
3784280
3784280
300201170
SM1/B32-M6x12
Stainless steel A4
M6 x 12mm
M6
12
32 x 32
3784337
3784337
300163289
SM1/B32-M6x20
Stainless steel A4
M6 x 20mm
M6
20
32 x 32
3784359
3784359
300163086
SM1/B32-M6x25
Stainless steel A4
M6 x 25mm
M6
25
32 x 32
3784291
3784291
300175940
SM1/B32-M6x30
Stainless steel A4
M6 x 30mm
M6
30
32 x 32
3784387
3784387
300175817
SM1/B32-M6x35
Stainless steel A4
M6 x 35mm
M6
35
32 x 32
3784089
3784089
300175941
SM1/B32-M6x40
Stainless steel A4
M6 x 40mm
M6
40
32 x 32
3784005
3784005
300157683
SM1/B32-M6x50
Stainless steel A4
M6 x 50mm
M6
50
32 x 32
3784293
3784293
300206687
SM1/B32-M6x75
Stainless steel A4
M6 x 75mm
M6
75
32 x 32
3790450
3790450
300211946
SM1/B32-M6x100
Stainless steel A4
M6 x 100mm
M6
100
32 x 32
3784069
3784069
300200516
SM1/B32-M8x20
Stainless steel A4
M8 x 20mm
M8
20
32 x 32
3784044
3784044
300172301
SM1/B32-M8x25
Stainless steel A4
M8 x 25mm
M8
25
32 x 32
3784209
3784209
300176398
SM1/B32-M8x30
Stainless steel A4
M8 x 30mm
M8
30
32 x 32
3784139
3784139
300207623
SM1/B32-M8x40
Stainless steel A4
M8 x 40mm
M8
40
32 x 32
3790451
3790451
300211953
SM1/B32-M8x50
Stainless steel A4
M8 x 50mm
M8
50
32 x 32
3784163
3784163
300204786
SM1/B32-M8x75
Stainless steel A4
M8 x 75mm
M8
75
32 x 32
3790452
3790452
300211952
SM1/B32-M8x100
Stainless steel A4
M8 x 100mm
M8
100
32 x 32
3784223
3784223
300164065
SM1/B32-M10x30
Stainless steel A4
M10 x 30mm
M10
30
32 x 32
3784269
3784269
300164860
SM1/B32-M10x40
Stainless steel A4
M10 x 40mm
M10
40
32 x 32
3784254
3784254
300173765
SM1/B32-M10x50
Stainless steel A4
M10 x 50mm
M10
50
32 x 32
3790457
3790457
300211951
SM1/B32-M10x75
Stainless steel A4
M10 x 75mm
M10
75
32 x 32
3784355
3784355
300173766
SM1/B32-M10x100
Stainless steel A4
M10 x 100mm
M10
100
32 x 32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表