目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30723 - Circlips for shafts without groove (Starlock®), spring steel, black-oxidized, hydroclear
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 30723 Circlips for shafts without groove
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_30723/bn_30723.prj},{NB=BN 30723 5401547 circlip 8},{CNSORDERNO=},{BNARTNR=5401547},{BNARTNR1=300216714},{BNNORM1=Starlock®},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=brüniert, hydroclear},{NRCODE=HC-6704},{D1=8.000},{D2=15.300},{S=0.250},{H=1.3},{ABZUGSKRAFT=790}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NRCODE
ⁿ/ₐ
D1
D1:≤16±0.05;>16±0.1
[mm]
D2
±0.2
[mm]
S
[mm]
H
±0.2
[mm]
ABZUGSKRAFT
Pull-off force
[N]
BN 30723 5401542 circlip ...
5401542
300216697
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6489
2.000
9.700
0.200
1.3
200
BN 30723 5401543 circlip ...
5401543
300216698
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6490
3.000
9.700
0.200
1.3
200
BN 30723 5401544 circlip ...
5401544
300216708
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6492
4.000
11.500
0.200
1.3
390
BN 30723 5002389 circlip ...
5002389
300216709
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6491
5.000
11.500
0.200
1.3
390
BN 30723 5401545 circlip ...
5401545
300216710
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6493
6.000
15.300
0.250
1.3
790
BN 30723 3820104 circlip ...
3820104
300216713
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6703
7.000
15.300
0.250
1.3
790
BN 30723 5401547 circlip ...
5401547
300216714
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6704
8.000
15.300
0.250
1.3
790
BN 30723 3820056 circlip ...
3820056
300216715
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6708
9.000
18.400
0.300
1.9
980
BN 30723 5401548 circlip ...
5401548
300216716
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6496
10.000
18.400
0.300
1.9
980
BN 30723 3820070 circlip ...
3820070
300216717
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6706
11.000
18.400
0.300
1.9
980
BN 30723 5401549 circlip ...
5401549
300216719
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6713
12.000
25.000
0.400
2.3
2450
BN 30723 3820382 circlip ...
3820382
300216720
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6143
12.700
25.000
0.400
2.3
2450
BN 30723 3820627 circlip ...
3820627
300216721
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6825
14.000
28.200
0.400
2.3
2450
BN 30723 3820593 circlip ...
3820593
300216722
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6714
15.000
28.200
0.400
2.3
2450
BN 30723 3441865 circlip ...
3441865
300216723
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6826
16.000
28.200
0.400
2.3
2450
BN 30723 3820407 circlip ...
3820407
300216724
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6715
17.000
28.200
0.400
2.3
2450
BN 30723 3820035 circlip ...
3820035
300216725
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6827
18.000
36.600
0.400
3
3430
BN 30723 3820310 circlip ...
3820310
300216726
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6828
19.000
36.600
0.400
3
3780
BN 30723 3820370 circlip ...
3820370
300216727
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6716
20.000
36.600
0.400
3
3430
BN 30723 3820290 circlip ...
3820290
300216728
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6719
22.000
36.600
0.400
3
3430
BN 30723 3820176 circlip ...
3820176
300216729
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6832
24.000
41.300
0.500
3.2
3780
BN 30723 5401550 circlip ...
5401550
300216730
Starlock®
Spring steel
black-oxidized, hydroclea...
HC-6717
25.000
41.300
0.500
3.2
3780
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 38897 - Circlips for metric round shaft without cap (Starlock® S), stain...
Bossard Catalog
31.10.2023
BN 833 - Circlips for shafts without groove (Quicklock® BQ), spring steel, ...
Bossard Catalog
31.10.2023
MFW010A - Flat Washers - Plastic
Essentra Components
29.07.2014
BN 20015 - Hex jam nuts ~0,5d metric fine thread (DIN 439 B; ~ISO 8675), A2...
Bossard Catalog
31.10.2023
BN 593 - Circlips for shafts (DIN 6799), spring bronze, plain, stacked
Bossard Catalog
31.10.2023
B 53060 - Spring steel mechanically zinc-plated
Böllhoff
26.10.2021
BN 823 - Retaining rings for bores standard design (DIN 472), spring steel,...
Bossard Catalog
31.10.2023
12674 - ST-KA 25
Blickle
10.10.2023
12658 - ST-KA 15
Blickle
10.10.2023
12666 - ST-KA 20
Blickle
10.10.2023
Reference 62513 - Serrated lock washer A type external teeth DIN 6798 A - S...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
REF. 1031 - Vis épaulée à six pans creux inox 17% Cr
Berger Tools
20.02.2019
BN 567 - Flat washers thin type, brass, nickel plated
Bossard Catalog
31.10.2023
BN 1208 - Parallel pins unhardened (ISO 2338; ~VSM 12771 A), free-cutting s...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表