您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 38897 - Circlips for metric round shaft without cap (Starlock® S), stainless steel 1.4310
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 38897 Circlips for metric round shaft
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_38897/bn_38897.prj},{NB=BN 38897 3820526 circlip 8},{CNSORDERNO=},{BNARTNR=3820526},{BNARTNR1=300106762},{BNNORM1=Starlock®},{BNNORM2=},{BNMAT=INOX 1.4310},{CNSMAT=INOX 1.4310},{BNSURFACE=},{NRCODE=S/6704},{D1=8.000},{D2=15.300},{S=0.250},{H=1.3},{ABZUGSKRAFT=590}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
NRCODE
ⁿ/ₐ
D1
D1:≤16±0.05;>16±0.1
[mm]
D2
±0.2
[mm]
S
[mm]
H
±0.2
[mm]
ABZUGSKRAFT
Pull-off force
[N]
BN 38897 3820413 circlip ...
3820413
300106757
Starlock®
stainless steel 1.4310
S/6490
3.000
9.700
0.200
1.3
200
BN 38897 3820018 circlip ...
3820018
300106758
Starlock®
stainless steel 1.4310
S/6492
4.000
11.500
0.200
1.3
290
BN 38897 3820654 circlip ...
3820654
300106759
Starlock®
stainless steel 1.4310
S/6491
5.000
11.500
0.200
1.3
290
BN 38897 3820030 circlip ...
3820030
300106760
Starlock®
stainless steel 1.4310
S/6493
6.000
15.300
0.250
1.3
590
BN 38897 3820645 circlip ...
3820645
300106761
Starlock®
stainless steel 1.4310
S/6703
7.000
15.300
0.250
1.3
590
BN 38897 3820526 circlip ...
3820526
300106762
Starlock®
stainless steel 1.4310
S/6704
8.000
15.300
0.250
1.3
590
BN 38897 3820285 circlip ...
3820285
300106763
Starlock®
stainless steel 1.4310
S/6708
9.000
18.400
0.300
1.9
780
BN 38897 3820036 circlip ...
3820036
300106764
Starlock®
stainless steel 1.4310
S/6496
10.000
18.400
0.300
1.9
780
BN 38897 3820258 circlip ...
3820258
300106765
Starlock®
stainless steel 1.4310
S/6706
11.000
18.400
0.300
1.9
780
BN 38897 3820496 circlip ...
3820496
300106766
Starlock®
stainless steel 1.4310
S/6713
12.000
25.000
0.400
2.3
1960
BN 38897 3820089 circlip ...
3820089
300124117
Starlock®
stainless steel 1.4310
S/6826
16.000
28.200
0.400
2.3
1960
BN 38897 3820660 circlip ...
3820660
300133054
Starlock®
stainless steel 1.4310
S/6716
20.000
36.600
0.400
3
2450
BN 38897 3820580 circlip ...
3820580
300132923
Starlock®
stainless steel 1.4310
S/6719
22.000
36.600
0.400
3
1960
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表