Set Screw Medium Duty Extreme Duty Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/4bolt_flanges/f4b_scmed_hi_asmtab.prj},{NB=076157},{SERIES=211},{SS=2},{SS1=2.000000},{PN=076157},{DESCRIPTION=F4B-SCMED-200},{W=9.3},{BOD=3.9370},{A=2.22},{A1=2.220000},{B=6.50},{B1=6.500000},{C=2.28},{C1=2.280000},{D=5.13},{D1=5.130000},{F=5/8},{F1=0.625000},{H=0.69},{H1=0.690000},{J=0.68},{J1=0.680000},{L=2.71},{L1=2.710000},{N=3.25},{N1=3.250000},{GFH=0.375000},{CAPS=5630},{CAPD=9975},{PPATH=f4b_scmed_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
076150
206
1
076150
F4B-SCMED-100
3.0
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
076151
207
1-3/16
076151
F4B-SCMED-103
4.1
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
076152
208
1-7/16
076152
F4B-SCMED-107
5.0
1.94
5.13
1.98
4.00
1/2
0.56
0.63
2.05
2.38
076153
209
1-1/2
076153
F4B-SCMED-108
6.1
1.94
5.38
1.99
4.13
1/2
0.63
0.59
2.22
2.75
076154
210
1-11/16
076154
F4B-SCMED-111
7.1
1.94
5.63
2.02
4.38
1/2
0.63
0.55
2.43
2.88
076155
210
1-3/4
076155
F4B-SCMED-112
6.9
1.94
5.63
2.02
4.38
1/2
0.63
0.55
2.43
2.88
076156
211
1-15/16
076156
F4B-SCMED-115
9.5
2.22
6.50
2.28
5.13
5/8
0.69
0.68
2.71
3.25
076157
211
2
076157
F4B-SCMED-200
9.3
2.22
6.50
2.28
5.13
5/8
0.69
0.68
2.71
3.25
076158
212
2-3/16
076158
F4B-SCMED-203
11.3
2.31
6.88
2.38
5.63
5/8
0.69
0.66
2.97
3.50
076648
212
2-1/4
076648
F4B-SCMED-204
11.1
2.31
6.88
2.38
5.63
5/8
0.69
0.66
2.97
3.50
076159
214
2-7/16
076159
F4B-SCMED-207
16.2
2.54
7.38
2.78
5.88
5/8
0.69
0.60
3.31
3.69
076160
214
2-1/2
076160
F4B-SCMED-208
16.0
2.54
7.38
2.78
5.88
5/8
0.69
0.60
3.31
3.69
076161
215
2-11/16
076161
F4B-SCMED-211
18.3
2.33
7.75
2.88
6.00
3/4
1.00
0.63
3.62
3.88
076162
216
2-15/16
076162
F4B-SCMED-215
21.5
2.38
7.75
3.09
6.00
3/4
0.88
0.59
3.83
4.09
076163
216
3
076163
F4B-SCMED-300
21.2
2.38
7.75
3.09
6.00
3/4
0.88
0.59
3.83
4.09
076164
218
3-7/16
076164
F4B-SCMED-307
28.0
2.56
8.44
3.38
6.75
3/4
1.00
0.60
4.35
4.63
076165
218
3-1/2
076165
F4B-SCMED-308
27.4
2.56
8.44
3.38
6.75
3/4
1.00
0.60
4.35
4.63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表