Ball Valve Type 21 Electric actuated Type Z, Threaded End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
Ball Valve Type 21/21α, Electric actuated Type Z
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_bv_type_21_21a_z/bv21_el_z_threaded_asmtab.prj},{NB=A2AZUUENA025},{CNSORDERNO=A2AZUUENA025},{STD=ANSI},{NDMM=25},{NDINCH=1},{L=131},{H=199.0},{H1=39},{A=72.5},{A1=102},{A2=60},{A3=60},{OPIS=BV21 - ANSI},{OPIS1=JIS/ANSI},{DISTL=2.000},{DISTR=2.500},{VER=1},{PPATH=../../ball_v_typ21_elect_act_t/parts/bv21_el_z_threaded_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
H1
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A2AZUUENJ015
A2AZUUENJ015
JIS
15
1/2
102
186.0
29
72.5
102
60
60
A2AZUUENJ020
A2AZUUENJ020
JIS
20
3/4
120
192.0
35
72.5
102
60
60
A2AZUUENJ025
A2AZUUENJ025
JIS
25
1
131
199.0
39
72.5
102
60
60
A2AZUUENJ032
A2AZUUENJ032
JIS
32
11/4
150
208.0
47
72.5
102
60
60
A2AZUUENJ040
A2AZUUENJ040
JIS
40
11/2
163
216.5
55
72.5
102
60
60
A2AZUUENJ050
A2AZUUENJ050
JIS
50
2
197
228.0
66
72.5
102
60
60
A2AZUUENA015
A2AZUUENA015
ANSI
15
1/2
102
186.0
29
72.5
102
60
60
A2AZUUENA020
A2AZUUENA020
ANSI
20
3/4
120
192.0
35
72.5
102
60
60
A2AZUUENA025
A2AZUUENA025
ANSI
25
1
131
199.0
39
72.5
102
60
60
A2AZUUENA032
A2AZUUENA032
ANSI
32
11/4
150
208.0
47
72.5
102
60
60
A2AZUUENA040
A2AZUUENA040
ANSI
40
11/2
163
216.5
55
72.5
102
60
60
A2AZUUENA050
A2AZUUENA050
ANSI
50
2
197
228.0
66
72.5
102
60
60
A2AZUUEND015
A2AZUUEND015
DIN
15
1/2
102
186.0
29
72.5
102
60
60
A2AZUUEND020
A2AZUUEND020
DIN
20
3/4
120
192.0
35
72.5
102
60
60
A2AZUUEND025
A2AZUUEND025
DIN
25
1
131
199.0
39
72.5
102
60
60
A2AZUUEND032
A2AZUUEND032
DIN
32
11/4
150
208.0
47
72.5
102
60
60
A2AZUUEND040
A2AZUUEND040
DIN
40
11/2
163
216.5
55
72.5
102
60
60
A2AZUUEND050
A2AZUUEND050
DIN
50
2
197
228.0
66
72.5
102
60
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表