Ball Valve Type 21 Air to open/Air to close, Flanged End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
Ball Valve Type 21/21α, Pneumatic actuated Type AR
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_bv_type_21_21a_ar/bv21_ar_aoc_flange_asmtab.prj},{NB=A2ALGUEFA032 (AO)},{STD=ANSI},{AC=AO},{NDMM=32},{NDINCH=11/4},{L=190},{H=178.0},{A=194},{A2=35.0},{A3=49},{A30=59},{VAR1=0.0},{DIST=12.0},{DIST2=8.0},{OPIS=JIS/ANSI},{PPATH=../../ball_val_typ_21_pa/parts_ar/bv21_ar_aoc_flange_asmtpl.prj},{ORDEROPEN=A2ALGUEFA032},{ORDERCLOSE=A2ALSUEFA032},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
A
[mm]
A2
[mm]
A3
[mm]
A30
[mm]
A2ALGUEF1015
A2ALGUEF1015
JIS
15
1/2
143
131.0
154
28.0
38
46
A2ALGUEF1020
A2ALGUEF1020
JIS
20
3/4
172
137.5
154
28.0
38
46
A2ALGUEF1025
A2ALGUEF1025
JIS
25
1
187
144.5
154
28.0
38
46
A2ALGUEF1032
A2ALGUEF1032
JIS
32
11/4
190
178.0
194
35.0
49
59
A2ALGUEF1040
A2ALGUEF1040
JIS
40
11/2
212
208.5
254
42.5
57
67
A2ALGUEF1050
A2ALGUEF1050
JIS
50
2
234
220.0
254
42.5
57
67
A21LGUEF1065
A21LGUEF1065
JIS
65
21/2
261
238.0
438
58.5
59
69
A21LGUEF1080
A21LGUEF1080
JIS
80
3
306
247.0
438
58.5
59
69
A21LGUEF1100
A21LGUEF1100
JIS
100
4
374
349.0
569
82.0
82
92
A2ALGUEFA015
A2ALGUEFA015
ANSI
15
1/2
143
131.0
154
28.0
38
46
A2ALGUEFA020
A2ALGUEFA020
ANSI
20
3/4
172
137.5
154
28.0
38
46
A2ALGUEFA025
A2ALGUEFA025
ANSI
25
1
187
144.5
154
28.0
38
46
A2ALGUEFA032
A2ALGUEFA032
ANSI
32
11/4
190
178.0
194
35.0
49
59
A2ALGUEFA040
A2ALGUEFA040
ANSI
40
11/2
212
208.5
254
42.5
57
67
A2ALGUEFA050
A2ALGUEFA050
ANSI
50
2
234
220.0
254
42.5
57
67
A21LGUEFA065
A21LGUEFA065
ANSI
65
21/2
259
238.0
438
58.5
59
69
A21LGUEFA080
A21LGUEFA080
ANSI
80
3
306
247.0
438
58.5
59
69
A21LGUEFA100
A21LGUEFA100
ANSI
100
4
374
349.0
569
82.0
82
92
A2ALGUEFD015
A2ALGUEFD015
DIN
15
1/2
130
131.0
154
28.0
38
46
A2ALGUEFD020
A2ALGUEFD020
DIN
20
3/4
150
137.5
154
28.0
38
46
A2ALGUEFD025
A2ALGUEFD025
DIN
25
1
160
144.5
154
28.0
38
46
A2ALGUEFD032
A2ALGUEFD032
DIN
32
11/4
180
178.0
194
35.0
49
59
A2ALGUEFD040
A2ALGUEFD040
DIN
40
11/2
200
208.5
254
42.5
57
67
A2ALGUEFD050
A2ALGUEFD050
DIN
50
2
230
220.0
254
42.5
57
67
A21LGUEFD065
A21LGUEFD065
DIN
65
21/2
290
238.0
438
58.5
59
69
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表