目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Liner Expanding Bright
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_liner_expanding_bright.prj},{NB=9611306263},{IDNR=9611306263},{NAME=LINER DIN EXP.BRIGHT 304L NW15},{DESC=},{SHAPE=},{STANDARD=},{MATERIAL=},{SURFACE=},{A1=17},{A2=3.0},{A3=2},{A4=3},{A5=2},{OD1=24.0},{ID1=18.2},{ID2=16.0},{F1=28.5},{FH1=6},{FH2=5},{ANG1=15},{ID11=0.0},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
F1
Height
[mm]
FH1
Height
[mm]
3131800151
3131800151
LINER DIN EXP.BRIGHT 304L...
22
35.0
28.2
26.0
44.0
10
3131800153
3131800153
LINER DIN EXP.BRIGHT 304L...
26
48.0
40.2
38.0
56.0
10
3131800154
3131800154
LINER DIN EXP.BRIGHT 304L...
28
61.0
52.2
50.0
68.5
11
3131800155
3131800155
LINER DIN EXP.BRIGHT 304L...
32
79.0
70.3
66.0
86.0
12
3131800156
3131800156
LINER DIN EXP.BRIGHT 304L...
37
93.0
85.3
81.0
100.0
12
3131800158
3131800158
LINER DIN EXP.BRIGHT 304L...
44
114.0
104.3
100.0
121.0
15
9611290061
9611290061
LINER DIN EXP.BRIGHT 304L...
18
30.0
22.2
20.0
36.5
8
9611290062
9611290062
LINER DIN EXP.BRIGHT 304L...
18
30.0
22.2
20.0
36.5
8
9611290063
9611290063
LINER DIN EXP.BRIGHT 304L...
18
30.0
22.2
20.0
36.5
8
9611290064
9611290064
LINER DIN EXP.BRIGHT 304L...
18
30.0
22.2
20.0
36.5
8
9611306252
9611306252
LINER DIN EXP.BRIGHT 304L...
17
18.0
12.2
10.0
22.5
6
9611306253
9611306253
LINER DIN EXP.BRIGHT 304L...
17
18.0
12.2
10.0
22.5
6
9611306261
9611306261
LINER DIN EXP.BRIGHT 304L...
17
24.0
18.2
16.0
28.5
6
9611306263
9611306263
LINER DIN EXP.BRIGHT 304L...
17
24.0
18.2
16.0
28.5
6
9611306672
9611306672
LINER DIN EXP.BRIGHT 304L...
22
35.0
28.2
26.0
44.0
10
9611306673
9611306673
LINER DIN EXP.BRIGHT 304L...
22
35.0
28.2
26.0
44.0
10
9611306692
9611306692
LINER DIN EXP.BRIGHT 304L...
26
48.0
40.2
38.0
56.0
10
9611306702
9611306702
LINER DIN EXP.BRIGHT 304L...
28
61.0
52.2
50.0
68.5
11
9611306712
9611306712
LINER DIN EXP.BRIGHT 304L...
32
79.0
70.3
66.0
86.0
12
9611306722
9611306722
LINER DIN EXP.BRIGHT 304L...
37
93.0
85.3
81.0
100.0
12
9611306732
9611306732
LINER DIN EXP.BRIGHT 304L...
44
114.0
104.3
100.0
121.0
15
3131800152
3131800152
LINER DIN EXP.BRIGHT 304L...
Liner Expanding
1.4307
Bright
25
41.0
34.2
32.0
50.0
10
9611306682
9611306682
EXPANDING LINER NW32 BRIG...
316L
Liner Expanding
1.4404
Bright
25
41.0
34.2
32.0
50.0
11
9611300984
9611300984
LINER EXP. DN25-1.4301
DIN FOR INCH-DIN11850
Liner Expanding
1.4301
Machined
22
35.0
25.2
23.0
44.0
10
9611300985
9611300985
LINER EXP. DN40-1.4301
DIN FOR INCH-DIN11850
Liner Expanding
1.4301
Machined
26
48.0
38.2
36.0
56.0
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Union
Alfa Laval
20.12.2022
Liner Expanding Reducing
Alfa Laval
25.01.2021
Liner IDF
Alfa Laval
25.01.2021
End Cap
Alfa Laval
25.01.2021
DIN11851 - Nut F
Alfa Laval
23.12.2022
Nut
Alfa Laval
25.01.2021
DIN11851 - Gasket G
Alfa Laval
23.12.2022
LKB-2 Actuator DN65 - Butterfly Valve
Alfa Laval
25.01.2021
Bend 90
Alfa Laval
08.11.2021
Liner
Alfa Laval
20.12.2022
DIN11851 - Liner SD
Alfa Laval
23.12.2022
DIN11851/11853 - O-Ring R
Alfa Laval
23.12.2022
Adapter Female
Alfa Laval
25.01.2021
Liner Long SMS
Alfa Laval
25.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表