您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 581, Miniature Connectors - female cable connector
binder
Miniature Connectors
M16 IP40
Female cable connector with cable clamp
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip40/female20cable20connector20with20cable20clamp/m162c20series205812c20miniature20connectors.prj},{NB=99 2010 220 04},{ARTNR=99 2010 220 04},{PREVIEW=../../../_pool_/ec/38/581_2_00.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40},{BEZKUZ=M16, series 581, Miniature Connectors},{BEZ=M16 IP40 female cable connector, Contacts: 4, 6.0 - 8.0 mm, shieldable, screw clamp, IP40},{BER=Miniature Connectors},{STBAUF=female cable connector},{POLZ=4},{PRGRKU=M16 IP40},{SER=series 581},{STVER=screw},{ANSQM=0.25 - 1.5 mm²},{ANSQA=AWG 24 - 16},{MECHLD=> 500 Mating cycles},{EMVTL=shieldable},{SPNG=250 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=6 A},{DGWST=≤ 5 mΩ},{GEW=32.32},{OBGTC=85 °C},{UNGTC=-40 °C},{KBDRL=6.0 - 8.0 mm}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 2010 19 04
99 2010 19 04
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
4
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
31.37
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2046 20 24
99 2046 20 24
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
24
M16 IP40
series 581
screw
0.14 mm²
AWG 26
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
1 A
≤ 3 mΩ
31.92
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2034 10 14
99 2034 10 14
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
14
M16 IP40
series 581
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
31.86
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2062 700 08
99 2062 700 08
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
8 DIN
M16 IP40
series 581
screw
see crimp contacts under ...
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
21.92
100 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
depending on crimp contac...
99 2022 20 06
99 2022 20 06
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
6 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
31.43
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2014 10 05
99 2014 10 05
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
5
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
31.53
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2006 210 03
99 2006 210 03
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
3 DIN
M16 IP40
series 581
screw
0.25 - 1.5 mm²
AWG 24 - 16
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
31.94
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2038 10 16
99 2038 10 16
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
16
M16 IP40
series 581
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
31.69
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2010 702 04
99 2010 702 04
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
4
M16 IP40
series 581
screw
see crimp contacts under ...
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
30.30
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
depending on crimp contac...
99 2022 29 06
99 2022 29 06
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
6 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 3 mΩ
32.03
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2014 19 05
99 2014 19 05
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
5
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
31.87
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2010 210 04
99 2010 210 04
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
4
M16 IP40
series 581
screw
0.25 - 1.5 mm²
AWG 24 - 16
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
32.44
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2042 10 19
99 2042 10 19
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
19
M16 IP40
series 581
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
31.84
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2014 702 05
99 2014 702 05
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
5
M16 IP40
series 581
screw
see crimp contacts under ...
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
29.29
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
depending on crimp contac...
99 2026 20 07
99 2026 20 07
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
7
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
32.29
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2018 10 05
99 2018 10 05
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
5 (stereo)
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
6 A
≤ 5 mΩ
30.85
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2014 210 05
99 2014 210 05
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
5
M16 IP40
series 581
screw
0.25 - 1.5 mm²
AWG 24 - 16
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
32.94
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2002 20 02
99 2002 20 02
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
2
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
31.24
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2022 702 06
99 2022 702 06
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
6
M16 IP40
series 581
screw
see crimp contacts under ...
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
29.41
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
depending on crimp contac...
99 2026 29 07
99 2026 29 07
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
7
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 3 mΩ
32.29
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2022 10 06
99 2022 10 06
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
6 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
31.55
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2006 220 03
99 2006 220 03
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
3 DIN
M16 IP40
series 581
screw
0.25 - 1.5 mm²
AWG 24 - 16
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
31.22
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2002 29 02
99 2002 29 02
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
2
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
31.24
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 2026 702 07
99 2026 702 07
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
7
M16 IP40
series 581
screw
see crimp contacts under ...
> 500 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
29.96
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
depending on crimp contac...
99 2062 20 08
99 2062 20 08
IP40
M16, series 581, Miniatur...
M16 IP40 female cable con...
Miniature Connectors
female cable connector
8 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
31.60
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表