您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DV-ST T-body ASME BPE - Unique Diaphragm Valves
Alfa Laval
Valves
Diaphragm Valves
Unique DV-ST UltraPure
ASME BPE
Powered by
CAD模型選擇
{alfalaval/valves/diaphragm/unique_dv_st/asme_bpe/dv_st_asme_bpe_t_body.prj},{NB=9615038531},{IDNR=9615038531},{PRODUCT=VALVE DV-ST UP T-B DN10,3/8 Inch DN10,3/8'' BLOCK PNEU NC SS/SL W-W-W RA0.5 SF1 EPDM ASME BPE QDOC},{BODYTYPE=T-body},{TUBESTANDARD=ASME BPE},{BODYMATERIAL=Block},{PORTSIZE=DN-10},{OUTLETPORT=DN-10},{MAINPORTSIZE=DN-10},{CONNECTION=Welding ends},{DIAPHRAGMCON=Button},{DIAPMATERIAL=EPDM},{ACTUATION=Pneumatic actuator},{ACTFUNCTION=Normally closed},{ACTHP=No},{ACTMATERIAL=SS/SS},{SEATSIZE=DN-8},{SURFACEFINISH=Ra 0,5 (SF1)},{CUSTOMDOC=Q-doc certificate},{DRYWEIGHT=0.982},{REPLACEDBY=STILL ACTIVE},{PPATH=../../../dv_st_diaphragm_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
BODYTYPE
Body type
ⁿ/ₐ
TUBESTANDARD
Tube standard
ⁿ/ₐ
BODYMATERIAL
Material type
ⁿ/ₐ
OUTLETPORT
Outlet port size
ⁿ/ₐ
MAINPORTSIZE
Main port size
ⁿ/ₐ
CONNECTION
Connection type
ⁿ/ₐ
DIAPHRAGMCON
Diaphragm holder type
ⁿ/ₐ
DIAPMATERIAL
Diaphragm material
ⁿ/ₐ
ACTUATION
Actuation
ⁿ/ₐ
ACTFUNCTION
Actuator function
ⁿ/ₐ
ACTHP
High power actuation (Yes/No)
ⁿ/ₐ
ACTMATERIAL
Actuator material
ⁿ/ₐ
SEATSIZE
Seat size
ⁿ/ₐ
SURFACEFINISH
Surface finish
ⁿ/ₐ
CUSTOMDOC
Custom documentation
ⁿ/ₐ
DRYWEIGHT
Weight
[kg]
REPLACEDBY
Replaced by
ⁿ/ₐ
9615033735
9615033735
VALVE DV-ST UP T-B DN25,1...
T-body
ASME BPE
Block
DN-20
DN-25
Welding ends/Clamp
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
4.500
STILL ACTIVE
9615037687
9615037687
VALVE DV-ST UP T-B DN20,3...
T-body
ASME BPE
Block
DN-20
DN-20
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
2.355
STILL ACTIVE
9615038173
9615038173
VALVE DV-ST UP T-B DN40,1...
T-body
ASME BPE
Block
DN-8
DN-40
Welding ends
Button
TFM/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-8
Ra 0,4 (SF4)
Q-doc certificate
1.294
STILL ACTIVE
9615035662
9615035662
VALVE DV-ST UP T-B DN50,2...
T-body
ASME BPE
Block
DN-20
DN-50
Welding ends/Clamp
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
3.848
STILL ACTIVE
9615036890
9615036890
VALVE DV-ST UP T-B DN65,2...
T-body
ASME BPE
Block
DN-25
DN-65
Welding ends/Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,4 (SF4)
Q-doc certificate
4.621
STILL ACTIVE
9615036436
9615036436
VALVE DV-ST UP T-B DN15,1...
T-body
ASME BPE
Block
DN-15
DN-15
Welding ends
Button
EPDM
Pneumatic actuator
Air-to-Air
Yes
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
1.339
STILL ACTIVE
9615036218
9615036218
VALVE DV-ST UP T-B DN50,2...
T-body
ASME BPE
Block
DN-25
DN-50
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate and Sur...
4.211
STILL ACTIVE
9615034310
9615034310
VALVE DV-ST UP T-B DN25,1...
T-body
ASME BPE
Block
DN-25
DN-25
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,4 (SF4)
Q-doc certificate
3.766
STILL ACTIVE
9615035645
9615035645
VALVE DV-ST UP T-B DN50,2...
T-body
ASME BPE
Block
DN-25
DN-50
Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
4.136
STILL ACTIVE
9615035637
9615035637
VALVE DV-ST UP T-B DN20,3...
T-body
ASME BPE
Block
DN-15
DN-20
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-15
Ra 0,4 (SF4)
Q-doc certificate
1.349
STILL ACTIVE
9615037152
9615037152
VALVE DV-ST UP T-B DN50,2...
T-body
ASME BPE
Block
DN-40
DN-50
Welding ends/Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
5.699
STILL ACTIVE
9615036820
9615036820
VALVE DV-ST UP T-B DN40,1...
T-body
ASME BPE
Block
DN-20
DN-40
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,4 (SF4)
Q-doc certificate
3.750
STILL ACTIVE
9615033896
9615033896
VALVE DV-ST UP T-B DN65,2...
T-body
ASME BPE
Block
DN-20
DN-65
Welding ends/Clamp
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
4.198
STILL ACTIVE
9615037551
9615037551
VALVE DV-ST UP T-B DN15,1...
T-body
ASME BPE
Block
DN-15
DN-15
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate and Sur...
1.605
STILL ACTIVE
9615035142
9615035142
VALVE DV-ST UP T-B DN80,3...
T-body
ASME BPE
Block
DN-25
DN-80
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,4 (SF4)
Q-doc certificate
5.181
STILL ACTIVE
9615037997
9615037997
VALVE DV-ST UP T-B DN80,3...
T-body
ASME BPE
Block
DN-25
DN-80
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate and Sur...
4.476
STILL ACTIVE
9615035235
9615035235
VALVE DV-ST UP T-B DN40,1...
T-body
ASME BPE
Block
DN-20
DN-40
Clamp
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
3.573
STILL ACTIVE
9615038254
9615038254
VALVE DV-ST UP T-B DN25,1...
T-body
ASME BPE
Block
DN-25
DN-25
Welding ends/Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-25
Ra 0,4 (SF4)
Q-doc certificate
2.986
STILL ACTIVE
9615037153
9615037153
VALVE DV-ST UP T-B DN65,2...
T-body
ASME BPE
Block
DN-20
DN-65
Welding ends/Clamp
Button
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-20
Ra 0,4 (SF4)
Q-doc certificate
3.188
STILL ACTIVE
9615038193
9615038193
VALVE DV-ST UP T-B DN65,2...
T-body
ASME BPE
Block
DN-10
DN-65
Welding ends
Button
TFM/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-8
Ra 0,4 (SF4)
Q-doc certificate
2.064
STILL ACTIVE
9615035134
9615035134
VALVE DV-ST UP T-B DN80,3...
T-body
ASME BPE
Block
DN-65
DN-80
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-65
Ra 0,5 (SF1)
Q-doc certificate
37.761
STILL ACTIVE
9615036869
9615036869
VALVE DV-ST UP T-B DN50,2...
T-body
ASME BPE
Block
DN-10
DN-50
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-8
Ra 0,5 (SF1)
Q-doc certificate
1.632
STILL ACTIVE
9615036888
9615036888
VALVE DV-ST UP T-B DN65,2...
T-body
ASME BPE
Block
DN-40
DN-65
Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
14.539
STILL ACTIVE
9615036127
9615036127
VALVE DV-ST UP T-B DN50,2...
T-body
ASME BPE
Block
DN-20
DN-50
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,4 (SF4)
Q-doc certificate
3.848
STILL ACTIVE
9615036306
9615036306
VALVE DV-ST UP T-B DN65,2...
T-body
ASME BPE
Block
DN-15
DN-65
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
2.645
STILL ACTIVE
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表